en

Cart

Your cart is empty.

MID-OLEE EE-Style Offline Flyback Transformers

Size Dimen­sions 3DL
(mm)
W
(mm)
H
(mm)
Mount
EE13/6/6 14.2 20.45 14.6 THT
EE13/7/4 13.8 23.9 11 SMT
EE16/8/5 17.78 26.9 13.8 SMT
EE20/10/6 22.25 14.4 23.24 THT

Characteristics

  • Switching Frequency 50-150kHz
  • Low real estate
  • Extended Rails
  • Reinforced Insulation
  • IEC60950-1, EN60950-1, UL60950-1/CSA60950-1 and AS/NZS60950.1
  • Operating Temp: -40°C to +125°C

Applications

  • Offline Switching Power
  • Power Electronics
  • Electronic Ballasts
  • White Goods
  • Industrial Controls
  • Industrial Telecom
  • Metering
  • LED Lighting

Products

All
EE13/6/6
EE13/7/4
EE16/8/5
EE20/10/6
Order Code Data­sheet Simu­lation DownloadsVINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(mA)
Vaux
(V)
Vaux 1
(V)
Vaux 2
(V)
fswitch
(kHz)
L
(mH)
NPRI : NSEC : NAUXISAT
(mA)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples
7508110160SPEC
4 files 50 - 265 V (AC) 5 1 8.7 45 - 70 1.59 15:1:1.75 480 3600 14.2 20.45 14.6 THT EE13/6/6
7508110330SPEC
4 files 55 - 265 V (AC) 12 0.45 8.7 50 - 60 1.88 8.71:1.35:1 360 3600 14.2 20.45 14.6 THT EE13/6/6
7508110333SPEC
4 files 55 - 265 V (AC) 15 0.32 20 50 - 65 1.88 5:1:1.33 360 3600 14.2 20.45 14.6 THT EE13/6/6
7508110419SPEC
4 files 55 - 265 V (AC) 24 0.17 20 50 - 65 2.25 3.8:1.19:1 260 3600 14.2 20.45 14.6 THT EE13/6/6
7508110420SPEC
4 files 55 - 265 V (AC) 30 0.16 20 50 - 65 1.95 3.8:1.48:1 320 3600 14.2 20.45 14.6 THT EE13/6/6
7508170313SPEC
4 files 55 - 265 V (AC) 15 0.31 16 150 0.592 4.6:1:1.05 725 3000 13.8 23.9 11 SMT EE13/7/4
7508170312SPEC
4 files 55 - 265 V (AC) 15 0.21 16 50 1.99 4.63:1:1.06 360 3000 13.8 23.9 11 SMT EE13/7/4
7508170311SPEC
4 files 55 - 265 V (AC) 12 0.42 16 150 0.491 5.75:1:1.31 860 3000 13.8 23.9 11 SMT EE13/7/4
7508170310SPEC
4 files 55 - 265 V (AC) 12 0.3 16 50 1.99 5.79:1:1.32 365 3000 13.8 23.9 11 SMT EE13/7/4
750817015SPEC
4 files 55 - 265 V (AC) 5 0.9 16 150 0.491 13.14:1:3 875 3000 13.8 23.9 11 SMT EE13/7/4
750817014SPEC
4 files 55 - 265 V (AC) 5 0.7 16 50 1.84 13:1:3 375 3000 13.8 23.9 11 SMT EE13/7/4
750811116SPEC
4 files 85 - 265 V (AC) 5 2.55 20 6 14 80 - 120 1.31 23.3:1:3.8 800 3000 17.78 26.9 13.8 SMT EE16/8/5
750811137SPEC
4 files 85 - 265 V (AC) 12 1.05 20 6 14 80 - 130 1.39 9.7:1:1.57 740 3000 17.78 26.9 13.8 SMT EE16/8/5
750813530SPEC
4 files 85 - 130 V (AC) 15 0.535 6 535 20 6 14 80 - 100 1.5 21.7:2.3:1:2.7 620 3000 17.78 26.9 13.8 SMT EE16/8/5
750813540SPEC
4 files 85 - 130 V (AC) 25 0.4 6 400 20 6 14 80 - 100 1.25 21.3:3.8:1:3.2 800 3000 17.78 26.9 13.8 SMT EE16/8/5
750813551SPEC
4 files 85 - 130 V (AC) 35 0.285 6 285 20 6 14 80 - 110 1.5 21.3:5.3:1:3.2 620 3000 17.78 26.9 13.8 SMT EE16/8/5
750370288SPEC
4 files 85 - 265 V (AC) 5 1 17 65 1.7 16.88:1:1.88 1050 3000 22.25 14.4 23.24 THT EE20/10/6
750370289SPEC
4 files 85 - 265 V (AC) 5 1 5 1000 10 65 1.7 15:1:1:2.25 800 3000 22.25 14.4 23.24 THT EE20/10/6
750815530SPEC
4 files 195 - 265 V (AC) 15 0.52 6 520 20 6 14 80 - 110 8 48:2.3:1:3.2 270 3000 17.78 26.9 13.8 SMT EE16/8/5
750815542SPEC
4 files 195 - 265 V (AC) 25 0.5 6 500 20 6 14 80 - 120 5 51:3.8:1:3.2 390 3000 17.78 26.9 13.8 SMT EE16/8/5
750815550SPEC
4 files 195 - 265 V (AC) 35 0.325 6 325 20 6 14 80 - 115 6 52:5.6:1:3.4 330 3000 17.78 26.9 13.8 SMT EE16/8/5
Order Code Data­sheet Simu­lation
7508110160SPEC
7508110330SPEC
7508110333SPEC
7508110419SPEC
7508110420SPEC
7508170313SPEC
7508170312SPEC
7508170311SPEC
7508170310SPEC
750817015SPEC
750817014SPEC
750811116SPEC
750811137SPEC
750813530SPEC
750813540SPEC
750813551SPEC
750370288SPEC
750370289SPEC
750815530SPEC
750815542SPEC
750815550SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsVINVOut1
(V)
IOut1
(A)
VOut2
(V)
IOut2
(mA)
Vaux
(V)
Vaux 1
(V)
Vaux 2
(V)
fswitch
(kHz)
L
(mH)
NPRI : NSEC : NAUXISAT
(mA)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
MountSize Samples