en

Cart

Your cart is empty.

MID-LLIT Inductors for Lighting Applications

Characteristics

  • Inductance 52-3500µH
  • With and without auxiliary winding
  • Saturation current: up to 25A
  • Rated for up to 250VAC functional applications
  • Operating temp: -40°C to +125°

Applications

  • LED lamps
  • LED downlights
  • Power factor corrected LED drivers 
  • Buck LED drivers

Products

All
EE16/8/5
EE20/10/6
EE25/13/11
EP13
RM6
Toroid
Order Code Data­sheet DownloadsL1
(µH)
ISAT1
(A)
RDC 1
(Ω)
IR
(A)
VR
(V (AC))
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples
750315814SPEC
52 25 0.052 500 31.05 16.84 32.75 THT
750313017SPEC
125 3.3 0.2 500 17.15 17.15 13.34 THT
750313062SPEC
155 2.6 0.2 500 17.15 17.15 13.34 THT
750311524SPEC
5 files 180 0.11 1250 13.97 13.97 13.97 THT
750311819SPEC
5 files 270 0.135 1250 13.97 13.97 12.7 THT
750312186SPEC
696 0.128 2 90 20.83 24.64 11.43 THT
750312407SPEC
4 files 1100 4 1.35 90 1875 30.35 27.05 22.6 THT
750313755SPEC
1200 1 0.64 460 500 23 22 17.53 THT
750312626SPEC
2100 0.9 1.53 120 17.65 16.64 13.21 SMT
750312352SPEC
4 files 3500 2 2.15 120 30.35 27.05 22.6 THT
Order Code Data­sheet
750315814SPEC
750313017SPEC
750313062SPEC
750311524SPEC
750311819SPEC
750312186SPEC
750312407SPEC
750313755SPEC
750312626SPEC
750312352SPEC
Samples
Order Code Data­sheet DownloadsL1
(µH)
ISAT1
(A)
RDC 1
(Ω)
IR
(A)
VR
(V (AC))
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples