Characteristics
- Flybuck™ topology
- Low cost and high efficiency
- Operating Temp: -40°C to +125°C
- Excellent leakage inductance and interwinding capacitance performance
- Flybuck™ topology training video
Applications
- Industrial Programmable Logic Controllers (PLCs)
- Building automation and process control
- Isolated interface power: RS-422, RS-485, CAN, I2C, LAN
- Motor drive control, inverters and industrial automation
- Isolated low power drivers & regulators, smart e-meters
- Bias power supplies for gate drives and op-amps
Products
All
EE16/8/5
EE20/10/6
EFD20
EP5
EP7
EP10
EP13
ER9.5S
ER11.5
PQ2020
Order Code | Datasheet | Simulation | Downloads | VIN (V) | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | VOut3 (V) | IOut3 (A) | VOut4 (V) | IOut4 (mA) | Vbuck (V) | L (µH) | NPRI : NSEC | ISAT (A) | VT (V (AC)) | fswitch (kHz) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
750311780 | SPEC | 4 files | 2.5 - 3.5 V (DC) | 15 | 0.2 | 15 | 0.2 | – | – | – | – | – | 2 | 1:8:8 | 10 | 2000 | 500 | SMT | |||
750312547 | SPEC | 4 files | 3 - 6 V (DC) | 5 | 0.2 | – | – | – | – | – | – | – | 1 | 1:2.4 | – | 3000 | 500 | SMT | |||
750311880 | SPEC | 4 files | 3 - 6 V (DC) | 5 | 0.2 | – | – | – | – | – | – | – | 2.5 | 1:2.5 | 12 | 2500 | 200 - 600 | SMT | |||
750316170 | SPEC | 4 files | 3.5 - 5.5 V (DC) | 13.5 | 0.01 | -13.5 | 0.01 | 5 | 0.1 | – | – | 2.17 | 2.7 | 1:8:8:3 | 7 | 1875 | 400 | SMT | |||
750315703 | SPEC | 4 files | 5 - 15 V (DC) | 5 | 0.5 | – | – | – | – | – | – | – | 25 | 1:1 | 1 | 2500 | 200 | SMT | |||
750315038 | SPEC | 5 files | 7 - 26 V (DC) | 23 | 0.3 | 23 | 0.1 | 23 | 0.1 | 23 | 100 | 10.5 | 36.5 | 1:2.33:2.33:2.33:2.33 | – | 4500 | 250 - 600 | THT | |||
750342627 | SPEC | 4 files | 9 - 15 V (DC) | 9 | 0.25 | – | – | – | – | – | – | – | 20 | 2.4:1 | 2 | 4500 | 200 - 350 | THT | |||
750314597 | SPEC | 5 files | 10 - 40 V (DC) | 15.5 | 0.25 | – | – | – | – | – | – | 8 | 60 | 1:1.5 | 0.84 | 1500 | 150 | SMT | |||
750314952 | SPEC | 4 files | 10 - 40 V (DC) | 3.3 | 0.15 | – | – | – | – | – | – | 3.3 | 2500 | 1:1.25 | – | 2000 | 100 | SMT | |||
750316586 | SPEC | 4 files | 10 - 14 V (DC) | 7 | 0.3 | 12 | 0.05 | 30 | 0.075 | – | – | -12 | 150 | 1.69:1:1.69:4.07 | 1.3 | 4000 | 200 | THT | |||
750315393 | SPEC | 4 files | 11.8 - 13.2 V (DC) | 12 | 0.6 | – | – | – | – | – | – | 4.2 | 37.5 | 1:3 | 3 | 1500 | 600 | THT | |||
750315144 | SPEC | 4 files | 12 - 36 V (DC) | -17.5 | 0.03 | 17.5 | 0.045 | – | – | – | – | 9 | 80 | 1:2:2 | 0.5 | 490 | 300 | SMT | |||
750315547 | SPEC | 4 files | 12 - 48 V (DC) | 3.6 | 0.1 | – | – | – | – | – | – | 3.3 | 42 | 1:1.2 | 1.1 | 2500 | 300 | SMT | |||
750314851 | SPEC | 4 files | 14 - 40 V (DC) | 14 | 0.1 | 5 | 0.05 | 14 | 0.05 | 5 | 50 | – | 68 | 1.833:1.666:1:1.666:1 | 1.8 | 4000 | 300 | SMT | |||
750314225 | SPEC | 3 files | 15 - 40 V (DC) | 5 | 0.25 | 5 | 0.25 | – | – | – | – | 7.8 | 50 | 1.5:1 | 1.3 | 1500 | 250 - 600 | SMT | |||
750314226 | SPEC | 3 files | 15 - 40 V (DC) | 15 | 0.15 | 15 | 0.15 | – | – | – | – | 7.8 | 33.8 | 2:1 | 1.2 | 1875 | 250 - 600 | SMT | |||
750342156 | SPEC | 3 files | 15 - 40 V (DC) | 12.7 | 0.6 | 12.7 | 0.6 | – | – | – | – | – | 66 | 1:1 | 1.2 | 1500 | 600 | SMT | |||
750313995 | SPEC | 4 files | 15 - 40 | 15 | 0.05 | 5 | 0.1 | 5 | 0.1 | 15 | 50 | 7.8 | 50 | 1.5:1:1:2:2 | 1.5 | 1500 | 300 - 600 | SMT | |||
750314442 | SPEC | 4 files | 16 - 36 V (DC) | 10 | 0.025 | 5 | 0.08 | -5 | 0.08 | -10 | 25 | 13 | 45 | 2.08:2:1:2:1 | 0.78 | 1500 | 200 - 350 | SMT | |||
750314459 | SPEC | 4 files | 16 - 36 V (DC) | 7 | 0.03 | 5 | 0.08 | -5 | 0.08 | -7 | 30 | 13 | 45 | 1.79:1.29:1:1.29:1 | 0.8 | 1500 | 200 - 350 | SMT | |||
750314460 | SPEC | 4 files | 16 - 36 V (DC) | 12 | 0.03 | 12 | 0.03 | -5 | 0.08 | -5 | 80 | 13 | 45 | 1.79:2.29:2.29:1:1 | 0.9 | 1500 | 200 - 350 | SMT | |||
750314461 | SPEC | 4 files | 16 - 36 V (DC) | 15 | 0.033 | 5 | 0.1 | -5 | 0.1 | – | – | 13 | 45 | 1.92:3:1:1 | 0.96 | 1500 | 200 - 350 | SMT | |||
750314462 | SPEC | 4 files | 16 - 36 V (DC) | 5 | 0.1 | 12 | 0.04 | -12 | 0.04 | – | – | 13 | 45 | 1.92:1:2.38:2.38 | 0.98 | 1500 | 200 - 350 | SMT | |||
750314463 | SPEC | 4 files | 16 - 36 V (DC) | 24 | 0.02 | 12 | 0.04 | -12 | 0.04 | – | – | 13 | 45 | 1:2.36:1.16:1.16 | 0.96 | 1500 | 200 - 350 | SMT | |||
750315246 | SPEC | 4 files | 16 - 36 V (DC) | 5 | 0.2 | – | – | – | – | – | – | 5 | 26 | 1:1.09 | 0.96 | 1500 | 350 | SMT | |||
750315856 | SPEC | 4 files | 16 - 36 V (DC) | 27 | 0.04 | 5 | 0.05 | -5 | 0.02 | – | – | 9 | 120 | 1 : 3 : 0.56 : 0.56 | 0.65 | 625 | 250 | SMT | |||
750314624 | SPEC | 5 files | 17 - 35 V (DC) | 9 | 0.1 | 16 | 0.1 | 9 | 0.1 | 16 | 100 | 10.3 | 60 | 1.08:1:1.75:1:1.75 | 1.55 | 5000 | 250 - 600 | THT | |||
750342206 | SPEC | 4 files | 18 - 24 V (DC) | 15 | 0.15 | 5 | 0.1 | 15 | 0.15 | – | – | – | 50 | 2 : 3 : 1 : 3.2 : 1 | – | 1500 | 200 - 400 | SMT | |||
750317963 | SPEC | 3 files | 18 - 60 V (DC) | 25 | 0.06 | 25 | 0.06 | 25 | 0.06 | 25 | 60 | – | 22 | 0.5:1:1:1:1 | 2.4 | 1000 | 220 - 350 | THT | |||
750312750 | SPEC | 4 files | 20 - 100 V (DC) | 10 | 0.3 | – | – | – | – | – | – | – | 23 | 1:1 | 0.76 | 1500 | 750 | SMT | |||
750315245 | SPEC | 4 files | 20 - 30 V (DC) | 5 | 0.2 | – | – | – | – | – | – | 5.5 | 30 | 1:1 | 0.96 | 1500 | 350 | SMT | |||
750315247 | SPEC | 4 files | 20 - 30 V (DC) | 15 | 0.1 | – | – | – | – | – | – | 7.8 | 30 | 1:2 | 0.88 | 1500 | 350 | SMT | |||
750315248 | SPEC | 4 files | 20 - 30 V (DC) | -5 | 0.1 | 5 | 0.1 | – | – | – | – | 5.5 | 30 | 1:1:1 | 0.96 | 1500 | 350 | SMT | |||
750315249 | SPEC | 4 files | 20 - 30 V (DC) | -15 | 0.05 | 15 | 0.05 | – | – | – | – | 10.4 | 30 | 1:1.5:1.5 | 0.92 | 1500 | 350 | SMT | |||
750315250 | SPEC | 4 files | 20 - 30 V (DC) | -5 | 0.1 | 5 | 0.1 | – | – | – | – | 11 | 30 | 2:1:1 | 0.9 | 1500 | 350 | SMT | |||
750315039 | SPEC | 5 files | 24 V (DC) | 5 | 1 | 15 | 0.2 | – | – | – | – | 7.65 | 40 | 1.43:1:2.86:2.86 | 1.8 | 1500 | 250 | SMT | |||
750312924 | SPEC | 5 files | 36 - 75 V (DC) | 10 | 0.12 | 5 | 0.08 | – | – | – | – | 10 | 26 | 2:2:1 | 0.55 | 1500 | 750 | SMT | |||
750315811 | SPEC | 3 files | 36 - 72 V (DC) | 12 | 0.83 | – | – | – | – | – | – | 12 | 60 | 1:1 | 2.1 | 1500 | 300 | SMT | |||
750344207 | SPEC | 4 files | 36 - 75 V (DC) | 9 | 0.05 | – | – | – | – | – | – | – | 150 | 1:1 | – | 3000 | 600 | SMT |
Order Code | Datasheet | Simulation | |
---|---|---|---|
750311780 | SPEC | ||
750312547 | SPEC | ||
750311880 | SPEC | ||
750316170 | SPEC | ||
750315703 | SPEC | ||
750315038 | SPEC | ||
750342627 | SPEC | ||
750314597 | SPEC | ||
750314952 | SPEC | ||
750316586 | SPEC | ||
750315393 | SPEC | ||
750315144 | SPEC | ||
750315547 | SPEC | ||
750314851 | SPEC | ||
750314225 | SPEC | ||
750314226 | SPEC | ||
750342156 | SPEC | ||
750313995 | SPEC | ||
750314442 | SPEC | ||
750314459 | SPEC | ||
750314460 | SPEC | ||
750314461 | SPEC | ||
750314462 | SPEC | ||
750314463 | SPEC | ||
750315246 | SPEC | ||
750315856 | SPEC | ||
750314624 | SPEC | ||
750342206 | SPEC | ||
750317963 | SPEC | ||
750312750 | SPEC | ||
750315245 | SPEC | ||
750315247 | SPEC | ||
750315248 | SPEC | ||
750315249 | SPEC | ||
750315250 | SPEC | ||
750315039 | SPEC | ||
750312924 | SPEC | ||
750315811 | SPEC | ||
750344207 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | VIN (V) | VOut1 (V) | IOut1 (A) | VOut2 (V) | IOut2 (A) | VOut3 (V) | IOut3 (A) | VOut4 (V) | IOut4 (mA) | Vbuck (V) | L (µH) | NPRI : NSEC | ISAT (A) | VT (V (AC)) | fswitch (kHz) | Mount | Samples |
---|