en

Cart

Your cart is empty.

MID-FLYSTM Flyback Transformers for STMicroelectronics

Characteristics

  • Low profile
  • SMT
  • Low leakage inductance
  • High saturation current

Applications

  • Industrial power supplies
  • Wireless chargers
  • Power over Ethernet

Products

All
EPC17
ER11.5
Order Code Data­sheet Downloads Vin VOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUX ISAT1
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples
750315121
LTS 5 - 15 V (DC) 5 2 500 5 1:1 8.5 625 19.55 23.75 10.65 SMT
750315923
LTS 33 - 57 V (DC) 5 0.6 12 250 310 3.58:1:2.5 0.43 1650 12.04 12.85 6.1 SMT
Order Code Data­sheet
750315121
750315923
Samples
Order Code Data­sheet Downloads Vin VOut1
(V)
IOut1
(A)
Vaux
(V)
fswitch
(kHz)
L1
(µH)
NPRI : NSEC : NAUX ISAT1
(A)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Mount Samples