Characteristics
- Low leakage inductance
- Single or multiple outputs
- Up to 12W output power
- Isolation voltage: 2000VAC
Applications
- Industrial controls
- Programmable logic controller (PLC)
- Factory automation
- Isolated DC/DC power supplies
Products
Order Code | Datasheet | Downloads | Vin | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | VOut3 (V) | IOut3 (mA) | Vaux (V) | fswitch (kHz) | L1 (µH) | NPRI : NSEC : NAUX | ISAT1 (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Samples | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
![]() | 750316825 | SPEC | 4 files | 18 - 36 V (DC) | 24 | 400 | 5 | 500 | 15 | 200 | 10 | 66 | 97 | 6.25 : 4.5 : 1 : 2.75 : 1.75 | 2.8 | 2500 | 23 | 22 | 17.53 | THT | |
![]() | 750316743 | SPEC | 1 files | 18 - 60 V (DC) | 24 | 30 | – | – | – | – | – | 250 | 280 | 1:1 | 0.25 | 2000 | 8.26 | 8.6 | 9.65 | SMT | |
![]() | 750316566 | SPEC | 4 files | 18 - 60 V (DC) | 24 | 45 | – | – | – | – | – | 250 | 150 | 1:1 | 0.22 | 2000 | 7 | 6.91 | 7.8 | SMT |
Samples |
---|
Order Code | Datasheet | Downloads | Vin | VOut1 (V) | IOut1 (mA) | VOut2 (V) | IOut2 (mA) | VOut3 (V) | IOut3 (mA) | Vaux (V) | fswitch (kHz) | L1 (µH) | NPRI : NSEC : NAUX | ISAT1 (A) | VT (V (AC)) | L (mm) | W (mm) | H (mm) | Mount | Samples |
---|