en

Cart

Your cart is empty.

MID-DAA V.90 Conexant SmartDAA™ Signal Transformers

Characteristics

  • Small Size
  • Flat Profile
  • SMT
  • V.90 performance
  • Released for Conexant SmartDAA™ solution

Applications

  • Analog modems
  • Point of sale
  • Signal isolation

Products

Order Code Data­sheet Downloads L1
(µH)
NLINE:NDEVICE VT
(V (AC))
Type of Insulation L
(mm)
W
(mm)
H
(mm)
Mount Midcom Order Code Samples
750110007
CAD 30 1:1.67 3750 Supplementary 9.14 4.39 1.98 SMT
750082154
STE IGS CAD 30 1:1.67 3750 Supplementary 4.39 9.14 1.98 SMT 82154R-LF1
750082157
CAD 450 1:1 3750 Supplementary 4.39 9.14 2.54 SMT 82157R-LF1
Order Code Data­sheet
750110007
750082154
750082157
Samples
Order Code Data­sheet Downloads L1
(µH)
NLINE:NDEVICE VT
(V (AC))
Type of Insulation L
(mm)
W
(mm)
H
(mm)
Mount Midcom Order Code Samples