en

Cart

Your cart is empty.

MID-CST Current Sense Transformer NEW

 Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Mount
NEW EE13/7/4 14.48 20.2 10.5 SMT

Characteristics

  • Compact and low profile
  • For SMT assembly
  • Frequency up to 1 MHz
  • Primary current rating to 40 A
  • Operating temperature: -40 °C to +130 °C

Applications

  • AC current detection
  • Switch mode power supply
  • Overload sensing
  • Load drop/shutdown detection
  • Metering
  • Load measurements
  • High frequency current sensing

Products

EE13/7/4
Order Code Data­sheet DownloadsL
(mH)
nIR
(A)
RDC 1
(mΩ)
RDC 2
(Ω)
∫Udt
(µVs)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Samples
7492540020SPEC
8 files 0.224 1:20 40 0.28 0.033 49 1500 14.48 20.2 10.5
7492540030SPEC
8 files 0.504 1:30 40 0.28 0.093 74 1500 14.48 20.2 10.5
7492540040SPEC
8 files 0.896 1:40 40 0.28 0.13 99 1500 14.48 20.2 10.5
7492540050SPEC
8 files 1.4 1:50 40 0.28 0.202 124 1500 14.48 20.2 10.5
7492540060SPEC
8 files 2 1:60 40 0.28 0.305 148 1500 14.48 20.2 10.5
7492540070SPEC
8 files 2.74 1:70 40 0.28 0.367 173 1500 14.48 20.2 10.5
7492540100SPEC
8 files 5.6 1:100 40 0.28 0.805 248 1500 14.48 20.2 10.5
7492540150SPEC
8 files 12.6 1:150 40 0.28 1.9 372 1500 14.48 20.2 10.5
7492540200SPEC
8 files 22.4 1:200 40 0.28 2.63 496 1500 14.48 20.2 10.5
7492540500SPEC
8 files 135 1:500 40 0.28 21.2 1240 1500 14.48 20.2 10.5
7492540750SPEC
8 files 300 1:750 40 0.28 50.1 1860 1500 14.48 20.2 10.5
7492541000SPEC
8 files 540 1:1000 40 0.28 87.64 2480 1500 14.48 20.2 10.5
Order Code Data­sheet
7492540020SPEC
7492540030SPEC
7492540040SPEC
7492540050SPEC
7492540060SPEC
7492540070SPEC
7492540100SPEC
7492540150SPEC
7492540200SPEC
7492540500SPEC
7492540750SPEC
7492541000SPEC
Samples
Order Code Data­sheet DownloadsL
(mH)
nIR
(A)
RDC 1
(mΩ)
RDC 2
(Ω)
∫Udt
(µVs)
VT
(V (AC))
L
(mm)
W
(mm)
H
(mm)
Samples