OverviewAll product unitsProduct unitWireless Connectivity & SensorsProduct groupRadio ModulesProduct familyMeteringProduct seriesMetis-II

Metis-II

Radio Module 868 MHz wM-BUS (AMB8626-M)

Metis-II
Size Dimen­sionsL
(mm)
W
(mm)
H
(mm)
Radio Module 17 27 3.8
USB radio stick 74 23.65 12

Characteristics

  • Low-cost high power radio module 868 MHz
  • Wireless M-BUS EN13757-4: 2013 standard
  • OMS (Open Metering System) supported
  • Range up to 1000 m line of sight
  • Small size: 17 x 27 x 4.0 mm
  • RF output power 14 dBm
  • Low-power functions (Wake-On-Radio)
  • Easy switching between operating modes S, T, C
  • Adjustable RF data rates
  • Communication via UART/SPI Interface
  • Encryption AES-128
  • Available on Tape & Reel for SMT mounting
  • ACC Software - PC Tool to configure and update the module
  • Wireless Connectivity SDK

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

All
Radio Module
USB radio stick
Order Code Data­sheet Simu­lation Man­ual DownloadsDescriptionFrequency Range
(MHz)
Line of Sight Range Bluetooth®
(m)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
AntennaUSB Radio StickEvaluation KitRadio Module Offer
2607021183000SPEC
PDF5 files Metis-II 868.3 MHz - 869.525 1000 14 -106 2 3.6 100 17 27 3.8Hyperion-I
Hyperion-II
2607056283001
2607029283001
2607056283001SPEC
PDF4 files Metis-II USB radio stick 868.3 MHz - 869.525 800 14 -106 100 74 23.65 12Hyperion-I
Hyperion-II
2607021183000
Order Code Data­sheet Simu­lation
2607021183000SPEC
2607056283001SPEC
Offer
Order Code Data­sheet Simu­lation Man­ual DownloadsDescriptionFrequency Range
(MHz)
Line of Sight Range Bluetooth®
(m)
PTx, 50 Ω
(dBm)
Rxsens, 50 Ω
(dBm)
VDD min.
(V)
VDD max.
(V)
Rb max.
(kbps)
L
(mm)
W
(mm)
H
(mm)
AntennaUSB Radio StickEvaluation KitRadio Module Offer

Software Downloads

Wireless Connectivity SDK

The aim of the Wireless Connectivity Software Development Kit (SDK) is to minimize the effort required on customer side to enable his host MCU to communicate with Würth Elektronik eiSos radio modules. It contains the implementation of all available commands in pure C-code. In order to integrate any Würth Elektronik eiSos wireless module, the user has to simply port the corresponding C-code to his host processor. This significantly reduces the time needed for developing the software interface to the radio module.

Download now on GitHub

ACC Tool

The "ACC V3" is a tool to update and configure certain Würth Elektronik eiSos modules. The supported features will include the search and upload of new firmwares as well as the modification of the available configuration parameters. It allows full user control over all supported products, as in the range of the producer’s intentions, always referring to the respective manual of the connected module.

Due to current export legal restrictions, we are required to control the provision of software. To download the software, please contact our technical support or your local sales representative directly. Thank you for your understanding.

Videos

Würth Elektronik Webinar: „wireless M-Bus“. What do I have to know about?

Videos

Würth Elektronik Webinar: Discover Radio Communication

Videos

Würth Elektronik Webinar: Range of radio protocols and appropriate antennas in theory & practice

Videos

Würth Elektronik Webinar: Certification, Policies & Guidelines for wireless communication

Videos

Würth Elektronik practice-oriented webinar: RF modules design do’s and don’ts

Videos

WE meet @ Digital Days 2021: Wirepas Mesh: From Concept to Prototyping