Material Properties | |
---|---|
Cable | RG-174/U |
General Information | |
---|---|
Operating Temperature | -20 °C up to +80 °C |
Cable Type | Flexible |
Cable Shielding | Braid |
Connector Type 1 | MCX |
Connector Type 2 | MCX |
Gender 1 | Plug |
Gender 2 | Jack |
Orientation Type 1 | Straight |
Orientation Type 2 | Straight |
Mechanical Properties | |
---|---|
Min. Bend Radius | 30 mm |