Characteristics
- Simplest design (no power supply knowledge required)
- Leaded through-hole package for easy manufacturing and prototyping
- Partly integrated CIN / COUT
- L78x series linear regulator replacement (no heatsink required)
- Low conducted and radiated EMI (compliant to EN55022 (CISPR-22) class B / EN55032 (CISPR-32) class B)
Pin Positions
- Type B - Pin position at the back as seen from the marking
- Type F - Pin position at the front as seen from the marking
For details see datasheet PIN out section and dimensions!
Applications
- Point-of-load DC-DC applications of 9V, 12V, 15V, 18V, 24V, 36V and 48V industrial bus
- Applications for logistics and automation
- Linear regulator replacement
- Interface and microcontroller supply
- Test and measurement technology, medical technology
- Supply of interfaces
Products
Order Code | Datasheet | Simulation | Downloads | VIN (V) | VOUT (V) | IOUT (A) | L (mm) | W (mm) | H (mm) | Pin Position | Evaluation Kit | Filter Bag | Samples |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
173950336 | SPEC | 7 files | 4.75 - 36 | 3.3 | 0.5 | 11.6 | 7.55 | 10.16 | Type F | 17800FDSM | 173001 | ||
173950378 | SPEC | 6 files | 6 - 28 | 3.3 | 0.5 | 11.6 | 8.5 | 10.5 | Type F | 17800FDSM | – | ||
173010335 | SPEC | 5 files | 6 - 36 | 3.3 | 1 | 11.6 | 8 | 10.4 | Type F | 17800FDSM | – | ||
173950536 | SPEC | 5 files | 6.5 - 36 | 5 | 0.5 | 11.6 | 7.55 | 10.16 | Type F | 17800FDSM | 173001 | ||
173950578 | SPEC | 6 files | 7 - 28 | 5 | 0.5 | 11.6 | 8.5 | 10.5 | Type F | 17800FDSM | – | ||
173010378 | SPEC | 6 files | 7 - 28 | 3.3 | 1 | 11.6 | 8.5 | 10.5 | Type F | 17800FDSM | – | ||
173010342 | SPEC | 6 files | 7 - 42 | 3.3 | 1 | 11.6 | 8.5 | 10.5 | Type F | 17800FDSM | – | ||
173010578 | SPEC | 6 files | 8 - 28 | 5 | 1 | 11.6 | 8.5 | 10.5 | Type F | 17800FDSM | – | ||
173010542 | SPEC | 6 files | 8 - 42 | 5 | 1 | 11.6 | 8.5 | 10.5 | Type F | 17800FDSM | – | ||
173010535 | SPEC | 5 files | 8 - 36 | 5 | 1 | 11.6 | 8 | 10.4 | Type F | MagI³C Power FeatherWing 17800FDSM | – | ||
173950375 | SPEC | 5 files | 9 - 74.5 | 3.3 | 0.5 | 11.5 | 9 | 17.5 | Type B | – | – | ||
173950575 | SPEC | 5 files | 9 - 74.5 | 5 | 0.5 | 11.5 | 9 | 17.5 | Type B | – | – | ||
173951236 | SPEC | 5 files | 15 - 36 | 12 | 0.5 | 11.6 | 7.55 | 10.16 | Type F | – | – | ||
173011235 | SPEC | 5 files | 16 - 36 | 12 | 1 | 11.6 | 8 | 10.4 | Type F | – | – | ||
173951275 | SPEC | 5 files | 18 - 74.5 | 12 | 0.5 | 11.5 | 9 | 17.5 | Type B | – | – | ||
173951536 | SPEC | 5 files | 19 - 36 | 15 | 0.5 | 11.6 | 7.55 | 10.16 | Type F | – | – | ||
173011535 | SPEC | 5 files | 20 - 36 | 15 | 1 | 11.6 | 8 | 10.4 | Type F | – | – |
Order Code | Datasheet | Simulation |
---|---|---|
173950336 | SPEC | |
173950378 | SPEC | |
173010335 | SPEC | |
173950536 | SPEC | |
173950578 | SPEC | |
173010378 | SPEC | |
173010342 | SPEC | |
173010578 | SPEC | |
173010542 | SPEC | |
173010535 | SPEC | |
173950375 | SPEC | |
173950575 | SPEC | |
173951236 | SPEC | |
173011235 | SPEC | |
173951275 | SPEC | |
173951536 | SPEC | |
173011535 | SPEC |
Samples |
---|
Order Code | Datasheet | Simulation | Downloads | VIN (V) | VOUT (V) | IOUT (A) | L (mm) | W (mm) | H (mm) | Pin Position | Evaluation Kit | Filter Bag | Samples |
---|
Service & Support
Do you have questions or suggestions on the topics of design-in support, PCB layout review, EMC filters or thermal design? We will be happy to help you!
With just a few details, we can answer your enquiry.
Videos
Würth Elektronik Webinar: "Negative output voltage with an inverting buck boost"
Videos
WE meet @ Digital Days 2021: Improving the EMI performance of isolated power modules
Videos
Würth Elektronik Webinar: MicroModule design-in made easy - Tips and tricks
Videos
Würth Elektronik Webinar: MicroModules - DC/DC Step-Down Converters f. Space-Constr. Applications