General Information | |
---|---|
Operating Temperature | -40 °C up to +130 °C |
Electrical Properties | |
---|---|
Working Voltage | 600 V (AC) |
Withstanding Voltage | 2200 V (AC) |
IR | 7 A |
Contact Resistance | 10 mΩ |
Material Properties | |
---|---|
Insulator Material | PA 9T |
Insulator Flammability Rating | UL94 V-0 |
Insulator Color | Grey |
Contact Material | Phosphor Bronze |
Contact Plating | Tin over Nickel |
Wire Properties | |
---|---|
Solid Wire Section (AWG) | 18 to 20 (AWG) |
Solid Wire Section (Metric) | 0.2 to 0.5 (mm²) |
Wire Strip Length | 6 up to 7 (mm) |
Certification | |
---|---|
cULus Approval | E323964 |
Application Notes
Products
Order Code | Datasheet | Downloads | Pins | Design Kit | Samples |
---|---|---|---|---|---|
695401000222 | SPEC | 6 files | 1 | 612690 |
Order Code | Datasheet |
---|---|
695401000222 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Pins | Design Kit | Samples |
---|
Assortments
Articles from this product series can be found in the following assortments: