en

Cart

Your cart is empty.

WR-LECO 4.00 mm SMT Horizontal Connector

Certification
UL Approval E323964
Wire Properties
Solid Wire Section (AWG) 18 to 24 (AWG)
Solid Wire Section (Metric) 0.823 to 0.205 (mm²)
Stranded Wire Section (AWG) 18 to 24 (AWG)
Stranded Wire Section (Metric) 0.823 to 0.205 (mm²)
Wire Strip Length 8 up to 9 (mm)
Electrical Properties
Working Voltage [UL] 250 V (AC)
Withstanding Voltage [UL] 1500 V (AC)
Contact Resistance [UL] 20 mΩ
General Information
Operating Temperature -35 °C up to +105 °C
Compliance Lead free / RoHS
IR UL 9 A
Material Properties
Insulator Material PPA-GF
Insulator Flammability Rating UL94 V-0
Insulator Color Grey
Contact Material Copper Alloy
Contact Plating Tin over Nickel
Kind Properties
Pitch 4 mm

Products

Order Code SPEC Downloads Gender Type Pins Pitch
(mm)
IR UL
(A)
Working Voltage [UL]
(V (AC))
Samples
695403400222
IGE STE 3D ALT EAG Wire to Board Angled 3 4 9 250
695402400222
IGE STE 3D ALT EAG Wire to Board Angled 2 4 9 250
695401400222
IGE STE 3D ALT EAG Wire to Board Angled 1 4 9 250
Order Code SPEC
695403400222
695402400222
695401400222
Samples
Order Code SPEC Downloads Gender Type Pins Pitch
(mm)
IR UL
(A)
Working Voltage [UL]
(V (AC))
Samples