en

Cart

Your cart is empty.

WR-LECO 2.54 mm SMT Angled Hermaphroditic

Certification
cULus Approval E478560
Electrical Properties
Working Voltage 300 V (AC)
Withstanding Voltage 500 V (AC)
RISO 1000 MΩ
General Information
Operating Temperature -40 °C up to +105 °C
Compliance Lead free / RoHS
Material Properties
Insulator Material LCP
Insulator Flammability Rating UL94 V-0
Insulator Color Ivory
Contact Material Beryllium Copper
Contact Plating Gold Flash 0,015 µm over Ni 1 µm
Contact Type Stamped
Kind Properties
Pitch 2.54 mm
Quality Class 300 Mating cycles

Products

Order Code Data­sheet Downloads Gender Type Rows Pins Pitch
(mm)
Working Voltage
(V (AC))
Samples
695402250128
IGE STE 3D ALT EAG CAD Hermaphroditic Angled Single 2 2.54 300
Order Code Data­sheet
695402250128
Samples
Order Code Data­sheet Downloads Gender Type Rows Pins Pitch
(mm)
Working Voltage
(V (AC))
Samples