en

Cart

Your cart is empty.

WR-LECO 1.50 mm SMT Angled Receptacle Connector

Certification
UL Approval E323964
Electrical Properties
Working Voltage 150 V (AC)
Withstanding Voltage 1300 V (AC)
RISO 1000 MΩ
General Information
Operating Temperature -25 °C up to +85 °C
Compliance RoHS & Halogen free
Material Properties
Insulator Material PA6T
Insulator Flammability Rating UL94 V-0
Insulator Color White
Contact Material Phosphor Bronze
Contact Plating 3.05µm Mat Tin over 1.27µm Nickel
Contact Type Stamped
Solder Tabs Brass
Solder Tabs Thickness 3.05µm Mat Tin over 1.27µm Nickel
Kind Properties
Pitch 1.5 mm
Quality Class 10 Mating cycles

Products

Order Code SPEC Downloads Gender Mount Type Pins Pitch
(mm)
Working Voltage
(V (AC))
Samples
695402151122
IGE STE 3D ALT EAG Receptacle SMT Angled 2 1.5 150
695403151122
IGE STE 3D ALT EAG Receptacle SMT Angled 3 1.5 150
695404151122
IGE STE 3D ALT EAG Receptacle SMT Angled 4 1.5 150
695405151122
IGE STE 3D ALT EAG Receptacle SMT Angled 5 1.5 150
Order Code SPEC
695402151122
695403151122
695404151122
695405151122
Samples
Order Code SPEC Downloads Gender Mount Type Pins Pitch
(mm)
Working Voltage
(V (AC))
Samples