en

Cart

Your cart is empty.

WCAP-FTX2 Film Capacitors

X2-Capacitors

Characteristics

  • Product series for interference suppression
  • Self-healing properties
  • Certificates: ENEC 10 by VDE, cULus, CQC
  • Safety class: X2
  • Mounting style: Boxed THT
  • Dielectric: Polypropylene
  • Capacitance range: 5.6 nF ‒ 6.8 µF
  • Capacitance tolerance: ±10 %
  • Voltage range (UR): 275 V(AC)
  • Operating temperature: -40 °C up to + 105 °C
  • Pitch: 7.5 / 10.0 / 12.5 / 15.0 / 22.5 / 27.5 / 37.5 mm
  • Recommended soldering: Wave soldering

Applications

  • Safety applications
  • Filter
  • Interference suppression
  • e.g. EMI filter for power supplies

Products

All
7.5 mm
10 mm
12.5 mm
15 mm
22.5 mm
27.5 mm
37.5 mm
Order Code Data­sheet Simu­lation DownloadsCVR
(V (AC))
RISODF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Operating TemperatureL
(mm)
W
(mm)
H
(mm)
Technical ReferenceDesign Kit Samples
890324023002CSSPEC
8 files 5.6 nF 27530000 MΩ 0.1 0.1 0.5 600 -40 °C up to +105 °C 13 5 10 MX2P010562K275ACPP55004
890324023002SPEC
8 files 5.6 nF 27530000 MΩ 0.1 0.1 0.5 600 -40 °C up to +105 °C 13 5 10 MX2P010562K275ASPB15000
890324023003CSSPEC
8 files 6.8 nF 27530000 MΩ 0.1 0.1 0.5 400 -40 °C up to +105 °C 13 5 10 MX2P010682K275ACPP55004
890324023003SPEC
8 files 6.8 nF 27530000 MΩ 0.1 0.1 0.5 400 -40 °C up to +105 °C 13 5 10 MX2P010682K275ASPB15000
890324023004CSSPEC
8 files 8.2 nF 27530000 MΩ 0.1 0.1 0.5 400 -40 °C up to +105 °C 13 5 10 MX2P010822K275ACPP55004
890324023004SPEC
8 files 8.2 nF 27530000 MΩ 0.1 0.1 0.5 400 -40 °C up to +105 °C 13 5 10 MX2P010822K275ASPB15000
890324023006CSSPEC
8 files 10 nF 27530000 MΩ 0.1 0.1 0.5 500 -40 °C up to +105 °C 13 5 11 MX2P010103K275ACPP56004
890324023006SPEC
8 files 10 nF 27530000 MΩ 0.1 0.1 0.5 500 -40 °C up to +105 °C 13 5 11 MX2P010103K275ASPB16000744998
890324
890324023007CSSPEC
8 files 12 nF 27530000 MΩ 0.1 0.1 0.5 300 -40 °C up to +105 °C 13 5 11 MX2P010123K275ACPP55004
890324023007SPEC
8 files 12 nF 27530000 MΩ 0.1 0.1 0.5 300 -40 °C up to +105 °C 13 5 11 MX2P010123K275ASPB15000
890324022007CSSPEC
8 files 15 nF 27530000 MΩ 0.1 0.1 0.5 500 -40 °C up to +105 °C 11 6 10 MX2P075153K275ACPP55004
890324022007SPEC
8 files 15 nF 27530000 MΩ 0.1 0.1 0.5 500 -40 °C up to +105 °C 11 6 10 MX2P075153K275ASPB15000744998
890324
890324023008CSSPEC
8 files 15 nF 27530000 MΩ 0.1 0.1 0.5 400 -40 °C up to +105 °C 13 4.5 9.5 MX2P010153K275ACPP55004
890324023008SPEC
8 files 15 nF 27530000 MΩ 0.1 0.1 0.5 400 -40 °C up to +105 °C 13 4.5 9.5 MX2P010153K275ASPB15000
890324023010CSSPEC
8 files 18 nF 27530000 MΩ 0.1 0.1 0.5 400 -40 °C up to +105 °C 13 5 11 MX2P010183K275ACPP55004
890324023010SPEC
8 files 18 nF 27530000 MΩ 0.1 0.1 0.5 400 -40 °C up to +105 °C 13 5 11 MX2P010183K275ASPB15000
890324023011CSSPEC
8 files 22 nF 27530000 MΩ 0.1 0.1 0.5 400 -40 °C up to +105 °C 13 4.5 9.5 MX2P010223K275ACPP55004
890324023011SPEC
8 files 22 nF 27530000 MΩ 0.1 0.1 0.5 400 -40 °C up to +105 °C 13 4.5 9.5 MX2P010223K275ASPB15000
890324025004CSSPEC
8 files 27 nF 27530000 MΩ 0.1 0.1 0.5 300 -40 °C up to +105 °C 18 5 11 MX2P015273K275ACPP45004
890324025004SPEC
8 files 27 nF 27530000 MΩ 0.1 0.1 0.5 300 -40 °C up to +105 °C 18 5 11 MX2P015273K275ASPB15000
890324025006CSSPEC
8 files 33 nF 27530000 MΩ 0.1 0.1 0.5 300 -40 °C up to +105 °C 18 5 11 MX2P015333K275ACPP46004
890324025006SPEC
8 files 33 nF 27530000 MΩ 0.1 0.1 0.5 300 -40 °C up to +105 °C 18 5 11 MX2P015333K275ASPB16000890324
890324025007CSSPEC
8 files 39 nF 27530000 MΩ 0.1 0.1 0.5 300 -40 °C up to +105 °C 18 5 11 MX2P015393K275ACPP45004
890324025007SPEC
8 files 39 nF 27530000 MΩ 0.1 0.1 0.5 300 -40 °C up to +105 °C 18 5 11 MX2P015393K275ASPB15000
890324023015CSSPEC
8 files 47 nF 27530000 MΩ 0.1 0.1 0.5 300 -40 °C up to +105 °C 13 4.5 9.5 MX2P010473K275ACPP55004
890324023015SPEC
8 files 47 nF 27530000 MΩ 0.1 0.1 0.5 300 -40 °C up to +105 °C 13 4.5 9.5 MX2P010473K275ASPB15000890324
890324025009CSSPEC
8 files 47 nF 27530000 MΩ 0.1 0.1 0.5 220 -40 °C up to +105 °C 18 5 11 MX2P015473K275ACPP46004
890324025009SPEC
8 files 47 nF 27530000 MΩ 0.1 0.1 0.5 220 -40 °C up to +105 °C 18 5 11 MX2P015473K275ASPB16000
890324023017CSSPEC
8 files 56 nF 27530000 MΩ 0.1 0.1 0.5 300 -40 °C up to +105 °C 13 5 10 MX2P010563K275ACPP55004
890324023017SPEC
8 files 56 nF 27530000 MΩ 0.1 0.1 0.5 300 -40 °C up to +105 °C 13 5 10 MX2P010563K275ASPB15000
890324025011CSSPEC
8 files 56 nF 27530000 MΩ 0.1 0.1 0.5 250 -40 °C up to +105 °C 18 5 11 MX2P015563K275ACPP46004
890324025011SPEC
8 files 56 nF 27530000 MΩ 0.1 0.1 0.5 250 -40 °C up to +105 °C 18 5 11 MX2P015563K275ASPB16000
890324022017CSSPEC
8 files 68 nF 27530000 MΩ 0.1 0.1 0.5 400 -40 °C up to +105 °C 10 6 12 MX2P075683K275ACPP45004
890324022017SPEC
8 files 68 nF 27530000 MΩ 0.1 0.1 0.5 400 -40 °C up to +105 °C 10 6 12 MX2P075683K275ASPB15000890324
890324023019CSSPEC
8 files 68 nF 27530000 MΩ 0.1 0.1 0.5 400 -40 °C up to +105 °C 13 7 13 MX2P010683K275ACPP46004
890324023019SPEC
8 files 68 nF 27530000 MΩ 0.1 0.1 0.5 400 -40 °C up to +105 °C 13 7 13 MX2P010683K275ASPB16000
890324025013CSSPEC
8 files 68 nF 27530000 MΩ 0.1 0.1 0.5 270 -40 °C up to +105 °C 18 6 12 MX2P015683K275ACPP46004
890324025013SPEC
8 files 68 nF 27530000 MΩ 0.1 0.1 0.5 270 -40 °C up to +105 °C 18 6 12 MX2P015683K275ASPB16000
890324023021CSSPEC
8 files 82 nF 27530000 MΩ 0.1 0.1 0.5 400 -40 °C up to +105 °C 13 7 13 MX2P010823K275ACPP46004
890324023021SPEC
8 files 82 nF 27530000 MΩ 0.1 0.1 0.5 400 -40 °C up to +105 °C 13 7 13 MX2P010823K275ASPB16000
890324025015CSSPEC
8 files 82 nF 27530000 MΩ 0.1 0.1 0.5 290 -40 °C up to +105 °C 18 6 12 MX2P015823K275ACPP46004
890324025015SPEC
8 files 82 nF 27530000 MΩ 0.1 0.1 0.5 290 -40 °C up to +105 °C 18 6 12 MX2P015823K275ASPB16000
890324023023CSSPEC
8 files 100 nF 27530000 MΩ 0.1 0.1 0.5 300 -40 °C up to +105 °C 13 7 13 MX2P010104K275ACPP46004
890324023023SPEC
8 files 100 nF 27530000 MΩ 0.1 0.1 0.5 300 -40 °C up to +105 °C 13 7 13 MX2P010104K275ASPB16000
890324025017CSSPEC
8 files 100 nF 27530000 MΩ 0.1 0.1 0.5 300 -40 °C up to +105 °C 18 6 12 MX2P015104K275ACPP46004
890324025017SPEC
8 files 100 nF 27530000 MΩ 0.1 0.1 0.5 300 -40 °C up to +105 °C 18 6 12 MX2P015104K275ASPB16000890324
890324023024CSSPEC
8 files 120 nF 27530000 MΩ 0.1 0.2 2 400 -40 °C up to +105 °C 13 7 13 MX2P010124K275ACPP45004
890324023024SPEC
8 files 120 nF 27530000 MΩ 0.1 0.2 2 400 -40 °C up to +105 °C 13 7 13 MX2P010124K275ASPB15000
890324025020CSSPEC
8 files 120 nF 27530000 MΩ 0.1 0.2 2 300 -40 °C up to +105 °C 18 7.5 13.5 MX2P015124K275ACPP46004
890324025020SPEC
8 files 120 nF 27530000 MΩ 0.1 0.2 2 300 -40 °C up to +105 °C 18 7.5 13.5 MX2P015124K275ASPB16000
890324023025CSSPEC
8 files 150 nF 27530000 MΩ 0.1 0.2 2 300 -40 °C up to +105 °C 13 7 12 MX2P010154K275ACPP45004
890324023025SPEC
8 files 150 nF 27530000 MΩ 0.1 0.2 2 300 -40 °C up to +105 °C 13 7 12 MX2P010154K275ASPB15000744998
890324
890324024001CSSPEC
8 files 150 nF 27530000 MΩ 0.1 0.2 2 210 -40 °C up to +105 °C 15 6 11.5 MX2P125154K275ACPP55004
890324024001SPEC
8 files 150 nF 27530000 MΩ 0.1 0.2 2 210 -40 °C up to +105 °C 15 6 11.5 MX2P125154K275ASPB15000
890324025022CSSPEC
8 files 150 nF 27530000 MΩ 0.1 0.2 2 210 -40 °C up to +105 °C 18 6 12 MX2P015154K275ACPP46004
890324025022SPEC
8 files 150 nF 27530000 MΩ 0.1 0.2 2 210 -40 °C up to +105 °C 18 6 12 MX2P015154K275ASPB16000
890324025025CSSPEC
8 files 180 nF 27530000 MΩ 0.1 0.2 2 230 -40 °C up to +105 °C 18 6 12 MX2P015184K275ACPP45004
890324025025SPEC
8 files 180 nF 27530000 MΩ 0.1 0.2 2 230 -40 °C up to +105 °C 18 6 12 MX2P015184K275ASPB15000
890324023028CSSPEC
8 files 220 nF 27530000 MΩ 0.1 0.2 2 300 -40 °C up to +105 °C 13 8 14 MX2P010224K275ACPP46004
890324023028SPEC
8 files 220 nF 27530000 MΩ 0.1 0.2 2 300 -40 °C up to +105 °C 13 8 14 MX2P010224K275ASPB16000
890324024002CSSPEC
8 files 220 nF 27530000 MΩ 0.1 0.2 2 240 -40 °C up to +105 °C 15 7 12.5 MX2P125224K275ACPP45004
890324024002SPEC
8 files 220 nF 27530000 MΩ 0.1 0.2 2 240 -40 °C up to +105 °C 15 7 12.5 MX2P125224K275ASPB15000890324
890324025027CSSPEC
8 files 220 nF 27530000 MΩ 0.1 0.2 2 180 -40 °C up to +105 °C 18 6 11.5 MX2P015224K275ACPP45004
890324025027SPEC
8 files 220 nF 27530000 MΩ 0.1 0.2 2 180 -40 °C up to +105 °C 18 6 11.5 MX2P015224K275ASPB15000
890324026003CSSPEC
8 files 220 nF 27530000 MΩ 0.1 0.2 2 160 -40 °C up to +105 °C 26 6 15 MX2P225224K275ACPP46004
890324026003SPEC
8 files 220 nF 27530000 MΩ 0.1 0.2 2 160 -40 °C up to +105 °C 26 6 15 MX2P225224K275ASPB46000
890324025031CSSPEC
8 files 270 nF 27530000 MΩ 0.1 0.2 2 250 -40 °C up to +105 °C 18 7.5 14.5 MX2P015274K275ACPP45004
890324025031SPEC
8 files 270 nF 27530000 MΩ 0.1 0.2 2 250 -40 °C up to +105 °C 18 7.5 14.5 MX2P015274K275ASPB15000
890324024003CSSPEC
8 files 330 nF 27530000 MΩ 0.1 0.2 2 260 -40 °C up to +105 °C 15 8.5 14 MX2P125334K275ACPP45004
890324024003SPEC
8 files 330 nF 27530000 MΩ 0.1 0.2 2 260 -40 °C up to +105 °C 15 8.5 14 MX2P125334K275ASPB15000
890324025034CSSPEC
8 files 330 nF 27530000 MΩ 0.1 0.2 2 260 -40 °C up to +105 °C 18 8.5 14.5 MX2P015334K275ACPP46004
890324025034SPEC
8 files 330 nF 27530000 MΩ 0.1 0.2 2 260 -40 °C up to +105 °C 18 8.5 14.5 MX2P015334K275ASPB16000
890324024005CSSPEC
8 files 470 nF 27510000 Ω x F 0.1 0.2 2 280 -40 °C up to +105 °C 15 10 16 MX2P125474K275ACPP45004
890324024005SPEC
8 files 470 nF 27510000 Ω x F 0.1 0.2 2 280 -40 °C up to +105 °C 15 10 16 MX2P125474K275ASPB15000890324
890324025039CSSPEC
8 files 470 nF 27510000 Ω x F 0.1 0.2 2 220 -40 °C up to +105 °C 18 8 14 MX2P015474K275ACPP46004
890324025039SPEC
8 files 470 nF 27510000 Ω x F 0.1 0.2 2 220 -40 °C up to +105 °C 18 8 14 MX2P015474K275ASPB16000
890324025043CSSPEC
8 files 560 nF 27510000 Ω x F 0.1 0.7 220 -40 °C up to +105 °C 18 9 15 MX2P015564K275ACPP45004
890324025043SPEC
8 files 560 nF 27510000 Ω x F 0.1 0.7 220 -40 °C up to +105 °C 18 9 15 MX2P015564K275ASPB15000
890324026018CSSPEC
8 files 560 nF 27510000 Ω x F 0.1 0.7 160 -40 °C up to +105 °C 26 7.5 16.5 MX2P225564K275ACPP36004
890324026018SPEC
8 files 560 nF 27510000 Ω x F 0.1 0.7 160 -40 °C up to +105 °C 26 7.5 16.5 MX2P225564K275ASPB46000890324
890324025045CSSPEC
8 files 680 nF 27510000 Ω x F 0.1 0.7 230 -40 °C up to +105 °C 18 10 16 MX2P015684K275ACPP45004
890324025045SPEC
8 files 680 nF 27510000 Ω x F 0.1 0.2 230 -40 °C up to +105 °C 18 10 16 MX2P015684K275ASPB15000890324
890324026020CSSPEC
8 files 680 nF 27510000 Ω x F 0.1 0.7 130 -40 °C up to +105 °C 26 7.5 15 MX2P225684K275ACPP45004
890324026020SPEC
8 files 680 nF 27510000 Ω x F 0.1 0.7 130 -40 °C up to +105 °C 26 7.5 15 MX2P225684K275ASPB45000
890324027006CSSPEC
8 files 680 nF 27510000 Ω x F 0.1 0.7 170 -40 °C up to +105 °C 31 10.5 20 MX2P275684K275ACPP36004
890324027006SPEC
8 files 680 nF 27510000 Ω x F 0.1 0.7 170 -40 °C up to +105 °C 31 10.5 20 MX2P275684K275ASPB56000890324
890324026024CSSPEC
8 files 820 nF 27510000 Ω x F 0.1 0.7 160 -40 °C up to +105 °C 26 9 18 MX2P225824K275ACPP36004
890324026024SPEC
8 files 820 nF 27510000 Ω x F 0.1 0.7 160 -40 °C up to +105 °C 26 9 18 MX2P225824K275ASPB46000
890324026027CSSPEC
8 files 1 µF 27510000 Ω x F 0.1 0.7 170 -40 °C up to +105 °C 26 11 20 MX2P225105K275ACPP36004
890324026027SPEC
8 files 1 µF 27510000 Ω x F 0.1 0.7 170 -40 °C up to +105 °C 26 11 20 MX2P225105K275ASPB46000890324
890324027012CSSPEC
8 files 1.2 µF 27510000 Ω x F 0.1 0.7 130 -40 °C up to +105 °C 31 13 22 MX2P275125K275ACPP36004
890324027012SPEC
8 files 1.2 µF 27510000 Ω x F 0.1 0.7 130 -40 °C up to +105 °C 31 13 22 MX2P275125K275ASPB56000
890324026030CSSPEC
8 files 1.5 µF 27510000 Ω x F 0.1 0.7 140 -40 °C up to +105 °C 26 10 21 MX2P225155K275ACPP35004
890324026030SPEC
8 files 1.5 µF 27510000 Ω x F 0.1 0.7 140 -40 °C up to +105 °C 26 10 21 MX2P225155K275ASPB45000
890324026034CSSPEC
8 files 2.2 µF 27510000 Ω x F 0.1 0.7 170 -40 °C up to +105 °C 26 15 25 MX2P225225K275ACPP26004
890324026034SPEC
8 files 2.2 µF 27510000 Ω x F 0.1 0.7 170 -40 °C up to +105 °C 26 15 25 MX2P225225K275ASPB46000
890324027025CSSPEC
8 files 3.3 µF 27510000 Ω x F 0.1 0.7 130 -40 °C up to +105 °C 31 15.5 29 MX2P275335K275ACPP25004
890324027025SPEC
8 files 3.3 µF 27510000 Ω x F 0.1 0.7 130 -40 °C up to +105 °C 31 15.5 29 MX2P275335K275ASPB55000890324
890324028008CSSPEC
7 files 6.8 µF 27510000 Ω x F 0.1 0.7 110 -40 °C up to +105 °C 41.5 22.5 35.5 MX2P375685K275ACPP25004
890324028008SPEC
8 files 6.8 µF 27510000 Ω x F 0.1 0.7 110 -40 °C up to +105 °C 41.5 22.5 35.5 MX2P375685K275ASPB65000890324
Order Code Data­sheet Simu­lation
890324023002CSSPEC
890324023002SPEC
890324023003CSSPEC
890324023003SPEC
890324023004CSSPEC
890324023004SPEC
890324023006CSSPEC
890324023006SPEC
890324023007CSSPEC
890324023007SPEC
890324022007CSSPEC
890324022007SPEC
890324023008CSSPEC
890324023008SPEC
890324023010CSSPEC
890324023010SPEC
890324023011CSSPEC
890324023011SPEC
890324025004CSSPEC
890324025004SPEC
890324025006CSSPEC
890324025006SPEC
890324025007CSSPEC
890324025007SPEC
890324023015CSSPEC
890324023015SPEC
890324025009CSSPEC
890324025009SPEC
890324023017CSSPEC
890324023017SPEC
890324025011CSSPEC
890324025011SPEC
890324022017CSSPEC
890324022017SPEC
890324023019CSSPEC
890324023019SPEC
890324025013CSSPEC
890324025013SPEC
890324023021CSSPEC
890324023021SPEC
890324025015CSSPEC
890324025015SPEC
890324023023CSSPEC
890324023023SPEC
890324025017CSSPEC
890324025017SPEC
890324023024CSSPEC
890324023024SPEC
890324025020CSSPEC
890324025020SPEC
890324023025CSSPEC
890324023025SPEC
890324024001CSSPEC
890324024001SPEC
890324025022CSSPEC
890324025022SPEC
890324025025CSSPEC
890324025025SPEC
890324023028CSSPEC
890324023028SPEC
890324024002CSSPEC
890324024002SPEC
890324025027CSSPEC
890324025027SPEC
890324026003CSSPEC
890324026003SPEC
890324025031CSSPEC
890324025031SPEC
890324024003CSSPEC
890324024003SPEC
890324025034CSSPEC
890324025034SPEC
890324024005CSSPEC
890324024005SPEC
890324025039CSSPEC
890324025039SPEC
890324025043CSSPEC
890324025043SPEC
890324026018CSSPEC
890324026018SPEC
890324025045CSSPEC
890324025045SPEC
890324026020CSSPEC
890324026020SPEC
890324027006CSSPEC
890324027006SPEC
890324026024CSSPEC
890324026024SPEC
890324026027CSSPEC
890324026027SPEC
890324027012CSSPEC
890324027012SPEC
890324026030CSSPEC
890324026030SPEC
890324026034CSSPEC
890324026034SPEC
890324027025CSSPEC
890324027025SPEC
890324028008CSSPEC
890324028008SPEC
Samples
Order Code Data­sheet Simu­lation DownloadsCVR
(V (AC))
RISODF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
Operating TemperatureL
(mm)
W
(mm)
H
(mm)
Technical ReferenceDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: