Applications
- t (mm) = wall thickness
General Information | |
---|---|
Color | Black |
Rate of Shrinking | 2:1 |
Shrink Temperature | min. 90 °C |
Operating Temperature | -55 °C up to +125 °C |
Withstanding Voltage | 20 kV/mm |
Specific Flow Resistance | 1012 |
Material | Polyolefin, flame retardant |
Products
Order Code | Datasheet | Downloads | Ø ID before shrinkage (mm) | Ø ID after shrinkage (mm) | t max. after shrinking (mm) | Rate of Shrinking | Modification of Length after Shrinking | Withstanding Voltage (kV/mm) | Samples |
---|---|---|---|---|---|---|---|---|---|
71201216 | SPEC | – | 1.2 | 0.6 | 0.45 | 2:1 | ±5% | 20 | |
71201616 | SPEC | – | 1.6 | 0.8 | 0.45 | 2:1 | ±5% | 20 | |
71202416 | SPEC | – | 2.4 | 1.2 | 0.5 | 2:1 | ±5% | 20 | |
71203216 | SPEC | – | 3.2 | 1.6 | 0.5 | 2:1 | ±5% | 20 | |
71204816 | SPEC | – | 4.8 | 2.4 | 0.5 | 2:1 | ±5% | 20 | |
71206416 | SPEC | – | 6.4 | 3.2 | 0.65 | 2:1 | ±5% | 20 | |
71209516 | SPEC | – | 9.5 | 4.8 | 0.65 | 2:1 | ±5% | 20 | |
71212716 | SPEC | – | 12.7 | 6.4 | 0.65 | 2:1 | ±5% | 20 | |
71216016 | SPEC | – | 16 | 8 | 0.65 | 2:1 | ±5% | 20 | |
71219016 | SPEC | – | 19.1 | 9.5 | 0.75 | 2:1 | ±5% | 20 | |
71225416 | SPEC | – | 25.4 | 12.7 | 0.9 | 2:1 | ±5% | 20 | |
71232016 | SPEC | – | 32 | 16 | 0.95 | 2:1 | ±5% | 20 | |
71238116 | SPEC | – | 38.1 | 19 | 1 | 2:1 | ±5% | 20 | |
71250816 | SPEC | – | 50.8 | 25.4 | 1.15 | 2:1 | ±5% | 20 | |
71276216 | SPEC | – | 76.2 | 38.1 | 1.25 | 2:1 | ±5% | 20 | |
71210116 | SPEC | – | 101.6 | 50.8 | 1.3 | 2:1 | ±5% | 20 |
Order Code | Datasheet |
---|---|
71201216 | SPEC |
71201616 | SPEC |
71202416 | SPEC |
71203216 | SPEC |
71204816 | SPEC |
71206416 | SPEC |
71209516 | SPEC |
71212716 | SPEC |
71216016 | SPEC |
71219016 | SPEC |
71225416 | SPEC |
71232016 | SPEC |
71238116 | SPEC |
71250816 | SPEC |
71276216 | SPEC |
71210116 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Ø ID before shrinkage (mm) | Ø ID after shrinkage (mm) | t max. after shrinking (mm) | Rate of Shrinking | Modification of Length after Shrinking | Withstanding Voltage (kV/mm) | Samples |
---|