Applications
- t (mm) = wall thickness
- Polyolefine heat shrink tube
- Strong resistance to common liquids and solvents
General Information | |
---|---|
Color | Black |
Rate of Shrinking | 2:1 |
Shrink Temperature | min. 90 °C |
Operating Temperature | -55 °C up to +135 °C |
Withstanding Voltage | 20 kV/mm |
Specific Flow Resistance | 1012 |
Material | Polyolefin, flame retardant |
Products
Order Code | Datasheet | Downloads | Qty. (m) | Ø ID before shrinkage (mm) | Ø ID after shrinkage (mm) | t max. after shrinking (mm) | Rate of Shrinking | Modification of Length after Shrinking | Withstanding Voltage (kV/mm) | Samples |
---|---|---|---|---|---|---|---|---|---|---|
71219012 | SPEC | – | 30 | 19 | 9.5 | 0.76 | 2:1 | ±5% | 20 | |
71225412 | SPEC | – | 30 | 25.4 | 12.7 | 0.89 | 2:1 | ±5% | 20 | |
71232012 | SPEC | – | 30 | 32 | 16 | 0.89 | 2:1 | ±5% | 20 | |
71238112 | SPEC | – | 30 | 38.1 | 19 | 1.02 | 2:1 | ±5% | 20 | |
71212712 | SPEC | – | 50 | 12.7 | 6.4 | 0.65 | 2:1 | ±5% | 20 | |
71216012 | SPEC | – | 50 | 16 | 8 | 0.65 | 2:1 | ±5% | 20 | |
71204812 | SPEC | – | 75 | 4.8 | 2.4 | 0.5 | 2:1 | ±5% | 20 | |
71206412 | SPEC | – | 75 | 6.4 | 3.2 | 0.65 | 2:1 | ±5% | 20 | |
71209512 | SPEC | – | 75 | 9.5 | 4.8 | 0.65 | 2:1 | ±5% | 20 | |
71201612 | SPEC | – | 150 | 1.6 | 0.8 | 0.45 | 2:1 | ±5% | 20 | |
71202412 | SPEC | – | 150 | 2.4 | 1.2 | 0.5 | 2:1 | ±5% | 20 | |
71203212 | SPEC | – | 150 | 3.2 | 1.6 | 0.5 | 2:1 | ±5% | 20 |
Order Code | Datasheet |
---|---|
71219012 | SPEC |
71225412 | SPEC |
71232012 | SPEC |
71238112 | SPEC |
71212712 | SPEC |
71216012 | SPEC |
71204812 | SPEC |
71206412 | SPEC |
71209512 | SPEC |
71201612 | SPEC |
71202412 | SPEC |
71203212 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Qty. (m) | Ø ID before shrinkage (mm) | Ø ID after shrinkage (mm) | t max. after shrinking (mm) | Rate of Shrinking | Modification of Length after Shrinking | Withstanding Voltage (kV/mm) | Samples |
---|