Applications
- t (mm) = wall thickness
General Information | |
---|---|
Color | Black |
Rate of Shrinking | 2:1 |
Shrink Temperature | +90 °C up to +200 °C |
Operating Temperature | -55 °C up to +135 °C |
Withstanding Voltage | 20 kV/mm |
Specific Flow Resistance | 1012 |
Material | Polyolefin, flame retardant |
Products
Order Code | Datasheet | Downloads | Qty. (pcs) | Ø ID before shrinkage (mm) | Ø ID after shrinkage (mm) | t max. after shrinking (mm) | Rate of Shrinking | Modification of Length after Shrinking | Withstanding Voltage (kV/mm) | Samples |
---|---|---|---|---|---|---|---|---|---|---|
7718012 | SPEC | – | 1 | 1.2 | 0.6 | 0.41 | 2:1 | ±5% | 20 | |
7718016 | SPEC | – | 1 | 1.6 | 0.8 | 0.43 | 2:1 | ±5% | 20 | |
7718024 | SPEC | – | 1 | 2.4 | 1.2 | 0.51 | 2:1 | ±5% | 20 | |
7718032 | SPEC | – | 1 | 3.2 | 1.6 | 0.51 | 2:1 | ±5% | 20 | |
7718048 | SPEC | – | 1 | 4.8 | 2.4 | 0.51 | 2:1 | ±5% | 20 | |
7718064 | SPEC | – | 1 | 6.4 | 3.2 | 0.64 | 2:1 | ±5% | 20 | |
7718095 | SPEC | – | 1 | 9.5 | 4.8 | 0.64 | 2:1 | ±5% | 20 | |
7718127 | SPEC | – | 1 | 12.7 | 6.4 | 0.64 | 2:1 | ±5% | 20 | |
7718190 | SPEC | – | 1 | 19 | 9.5 | 0.76 | 2:1 | ±5% | 20 | |
7718254 | SPEC | – | 1 | 25.4 | 12.7 | 0.89 | 2:1 | ±5% | 20 | |
7718381 | SPEC | – | 1 | 38.1 | 19 | 1.02 | 2:1 | ±5% | 20 | |
7718508 | SPEC | – | 1 | 50.8 | 25.4 | 1.14 | 2:1 | ±5% | 20 |
Order Code | Datasheet |
---|---|
7718012 | SPEC |
7718016 | SPEC |
7718024 | SPEC |
7718032 | SPEC |
7718048 | SPEC |
7718064 | SPEC |
7718095 | SPEC |
7718127 | SPEC |
7718190 | SPEC |
7718254 | SPEC |
7718381 | SPEC |
7718508 | SPEC |
Samples |
---|
Order Code | Datasheet | Downloads | Qty. (pcs) | Ø ID before shrinkage (mm) | Ø ID after shrinkage (mm) | t max. after shrinking (mm) | Rate of Shrinking | Modification of Length after Shrinking | Withstanding Voltage (kV/mm) | Samples |
---|