OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyFPC Connector and FFC CableProduct sub-familyZIF Connectors (Zero Insertion Force)Product seriesWR-FPC 1.00 mm SMT ZIF Horizontal Top Contact Low Profile

WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact Low Profile

WR-FPC 1.00 mm SMT ZIF Horizontal Top Contact Low Profile
General Information
Pitch1 mm
Material Properties
Insulator MaterialLCP
Contact MaterialPhosphor Bronze
Contact Plating120 (µ") Tin over 30 (µ") Nickel
Contact TypeStamped
Solder TabsBrass

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V (AC))
PackagingContact Resistance
(mΩ)
Tol. RDesign Kit Samples
686104183422SPEC
7 files 4 1 Horizontal 10.2 0.8 50 Tape and Reel 30 max.687001
686106183422SPEC
7 files 6 1 Horizontal 12.2 0.8 50 Tape and Reel 30 max.687001
686108183422SPEC
7 files 8 1 Horizontal 14.2 0.8 50 Tape and Reel 30 max.687001
686110183422SPEC
7 files 10 1 Horizontal 16.2 0.8 50 Tape and Reel 30 max.612690
687001
686114183422SPEC
7 files 14 1 Horizontal 20.2 0.8 50 Tape and Reel 30 max.687001
686115183422SPEC
7 files 15 1 Horizontal 21.2 0.8 50 Tape and Reel 30 max.687001
686116183422SPEC
7 files 16 1 Horizontal 22.2 0.8 50 Tape and Reel 30 max.687001
686118183422SPEC
7 files 18 1 Horizontal 24.2 0.8 50 Tape and Reel 30 max.687001
Order Code Data­sheet
686104183422SPEC
686106183422SPEC
686108183422SPEC
686110183422SPEC
686114183422SPEC
686115183422SPEC
686116183422SPEC
686118183422SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V (AC))
PackagingContact Resistance
(mΩ)
Tol. RDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: