OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyFPC Connector and FFC CableProduct sub-familyLIF Connectors (Low Insertion Force)Product seriesWR-FPC 1.00 mm SMT LIF Vertical Type A

WR-FPC 1.00 mm SMT LIF Vertical Type A

General Information
Pitch1 mm
Material Properties
Insulator MaterialLCP
Contact MaterialPhosphor Bronze
Contact Plating2.032µm Tin over 1.27µm Nickel
Contact TypeStamped

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V (AC))
PackagingContact Resistance
(mΩ)
Tol. RDesign Kit Samples
686104188822SPEC
6 files 4 1 Vertical 7 1 125 Tape and Reel & Mylar 30 max.687001
686106188822SPEC
6 files 6 1 Vertical 9 1 125 Tape and Reel & Mylar 30 max.687001
686108188822SPEC
6 files 8 1 Vertical 11 1 125 Tape and Reel & Mylar 30 max.687001
686109188822SPEC
6 files 9 1 Vertical 12 1 125 Tape and Reel & Mylar 30 max.687001
686110188822SPEC
6 files 10 1 Vertical 13 1 125 Tape and Reel & Mylar 30 max.612690
687001
686112188822SPEC
5 files 12 1 Vertical 15 1 125 Tape and Reel & Mylar 30 max.687001
686114188822SPEC
6 files 14 1 Vertical 17 1 125 Tape and Reel & Mylar 30 max.687001
686116188822SPEC
6 files 16 1 Vertical 19 1 125 Tape and Reel & Mylar 30 max.687001
686118188822SPEC
6 files 18 1 Vertical 21 1 125 Tape and Reel & Mylar 30 max.687001
686120188822SPEC
6 files 20 1 Vertical 23 1 125 Tape and Reel & Mylar 30 max.687001
686122188822SPEC
5 files 22 1 Vertical 25 1 125 Tape and Reel & Mylar 30 max.687001
686124188822SPEC
6 files 24 1 Vertical 27 1 125 Tape and Reel & Mylar 30 max.687001
686126188822SPEC
6 files 26 1 Vertical 29 1 125 Tape and Reel & Mylar 30 max.687001
686128188822SPEC
6 files 28 1 Vertical 31 1 125 Tape and Reel & Mylar 30 max.687001
686130188822SPEC
6 files 30 1 Vertical 33 1 125 Tape and Reel & Mylar 30 max.687001
Order Code Data­sheet
686104188822SPEC
686106188822SPEC
686108188822SPEC
686109188822SPEC
686110188822SPEC
686112188822SPEC
686114188822SPEC
686116188822SPEC
686118188822SPEC
686120188822SPEC
686122188822SPEC
686124188822SPEC
686126188822SPEC
686128188822SPEC
686130188822SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V (AC))
PackagingContact Resistance
(mΩ)
Tol. RDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: