OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyFPC Connector and FFC CableProduct sub-familyZIF Connectors (Zero Insertion Force)Product seriesWR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile

WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile

WR-FPC 0.50 mm SMT ZIF Horizontal Top Contact Low Profile
General Information
Pitch0.5 mm
Material Properties
Insulator MaterialLCP
Contact MaterialPhosphor Bronze
Contact Plating120 (µ") Tin over 30 (µ") Nickel
Contact TypeStamped
Solder TabsBrass

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V (AC))
PackagingContact Resistance
(mΩ)
Tol. RDesign Kit Samples
687106183622SPEC
7 files 6 0.5 Horizontal 8.7 0.4 50 Tape and Reel 30 max.
687108183622SPEC
7 files 8 0.5 Horizontal 9.7 0.4 50 Tape and Reel 30 max.
687110183622SPEC
7 files 10 0.5 Horizontal 10.7 0.4 50 Tape and Reel 30 max.
687112183622SPEC
6 files 12 0.5 Horizontal 11.7 0.4 50 Tape and Reel 30 max.
687114183622SPEC
7 files 14 0.5 Horizontal 12.7 0.4 50 Tape and Reel 30 max.
687116183622SPEC
7 files 16 0.5 Horizontal 13.7 0.4 50 Tape and Reel 30 max.687001
687118183622SPEC
7 files 18 0.5 Horizontal 14.7 0.4 50 Tape and Reel 30 max.687001
687120183622SPEC
7 files 20 0.5 Horizontal 15.7 0.4 50 Tape and Reel 30 max.612690
687001
687122183622SPEC
7 files 22 0.5 Horizontal 16.7 0.4 50 Tape and Reel 30 max.687001
687124183622SPEC
6 files 24 0.5 Horizontal 17.7 0.4 50 Tape and Reel 30 max.687001
687126183622SPEC
5 files 26 0.5 Horizontal 18.7 0.4 50 Tape and Reel 30 max.687001
687128183622SPEC
7 files 28 0.5 Horizontal 19.7 0.4 50 Tape and Reel 30 max.687001
687130183622SPEC
7 files 30 0.5 Horizontal 20.7 0.4 50 Tape and Reel 30 max.687001
687132183622SPEC
7 files 32 0.5 Horizontal 21.7 0.4 50 Tape and Reel 30 max.687001
687133183622SPEC
7 files 33 0.5 Horizontal 22.2 0.4 50 Tape and Reel 30 max.687001
687134183622SPEC
7 files 34 0.5 Horizontal 22.7 0.4 50 Tape and Reel 30 max.687001
687140183622SPEC
7 files 40 0.5 Horizontal 25.7 0.4 50 Tape and Reel 30 max.687001
Order Code Data­sheet
687106183622SPEC
687108183622SPEC
687110183622SPEC
687112183622SPEC
687114183622SPEC
687116183622SPEC
687118183622SPEC
687120183622SPEC
687122183622SPEC
687124183622SPEC
687126183622SPEC
687128183622SPEC
687130183622SPEC
687132183622SPEC
687133183622SPEC
687134183622SPEC
687140183622SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
TypeL
(mm)
IR
(A)
Working Voltage
(V (AC))
PackagingContact Resistance
(mΩ)
Tol. RDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: