en

Cart

Your cart is empty.

WR-SMA Flat Tab for 1.1 mm

Material Properties
Insulator MaterialPTFE
Insulator ColorWhite
Center Contact MaterialBeryllium Copper
Center Contact PlatingGold, min. 0.76µm over Nickel
Body MaterialBrass
Body PlatingGold, min. 0.076µm over Nickel
Kind Properties
InterfaceMIL-STD-348
Connector TypeSMA
GenderJack
Orientation TypeStraight
General Information
Operating Temperature-65 up to +165 °C
ComplianceRoHS
Electrical Properties
fDC~18 GHz
Mechanical Properties
Mating Cycle500 Cycles
Packaging Properties
PackagingTray

Products

Order Code Data­sheet DownloadsInterfaceMountConnector TypeGenderOrientation TypeOperating TemperatureCenter ContactDesign Kit Samples
60312202114512SPEC
6 files MIL-STD-348 End Launch SMA Jack Straight -65 up to +165 °C Ø 0.51 WIDE x 0.25 THK603301
Order Code Data­sheet
60312202114512SPEC
Samples
Order Code Data­sheet DownloadsInterfaceMountConnector TypeGenderOrientation TypeOperating TemperatureCenter ContactDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: