OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-FASTPitch7.62 mmProduct seriesWR-FAST 7.62 mm THT Male Header Angled Blade 6.3

WR-FAST 7.62 mm THT Male Header Angled Blade 6.3

General Information
Operating Temperature-30 °C up to +120 °C
Working Voltage300 V (AC)
Withstanding Voltage1600 V (AC)
Contact Resistance20 mΩ
RISO5 MΩ
IR16 A
Pitch7.62 mm
GenderMale
Material Properties
Insulator MaterialPC
Insulator Flammability RatingUL94 V-0
Insulator ColorBlack
Contact MaterialSteel
Contact PlatingTin
Contact TypeStamped
Certification
cULus ApprovalE150931
Packaging Properties
PackagingBox

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountL
(mm)
PackagingDesign Kit Samples
638363122002SPEC
6 files 2 7.62 Male Right Angled THT 11.74 Box612690
638001
638363122003SPEC
6 files 3 7.62 Male Right Angled THT 19.36 Box638001
638363122004SPEC
6 files 4 7.62 Male Right Angled THT 26.98 Box638001
638363122005SPEC
6 files 5 7.62 Male Right Angled THT 34.6 Box638001
638363122006SPEC
6 files 6 7.62 Male Right Angled THT 42.22 Box638001
638363122007SPEC
6 files 7 7.62 Male Right Angled THT 49.84 Box638001
638363122008SPEC
6 files 8 7.62 Male Right Angled THT 57.46 Box
Order Code Data­sheet
638363122002SPEC
638363122003SPEC
638363122004SPEC
638363122005SPEC
638363122006SPEC
638363122007SPEC
638363122008SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountL
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: