en

Cart

Your cart is empty.

WR-FAST 7.62 mm THT Male Header Vertical Blade 6.3 NEW

Kind Properties
Pitch 7.62 mm
Gender Male
Material Properties
Insulator Material PC
Insulator Flammability Rating UL94 V-0
Insulator Color Black
Contact Material Steel
Contact Plating Tin
Contact Type Stamped
General Information
Operating Temperature -30 up to +120 °C
Working Voltage 300 V (AC)
Withstanding Voltage 1600 V (AC)
Contact Resistance 20 mΩ
RISO 5 MΩ
IR 16 A
Certification
cULus Approval E150931
Packaging Properties
Packaging Box

Products

Order Code SPEC Downloads Pins Pitch
(mm)
Gender Type Mount IR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
L
(mm)
Packaging Samples
638307222002
IGE STE 3D ALT EAG CAD 2 7.62 Male Vertical THT 16 300 20 11.74 Box
638307222003
IGE STE 3D ALT EAG CAD 3 7.62 Male Vertical THT 16 300 20 19.36 Box
638307222004
IGE STE 3D ALT EAG CAD 4 7.62 Male Vertical THT 16 300 20 26.98 Box
638307222005
IGE STE 3D ALT EAG CAD 5 7.62 Male Vertical THT 16 300 20 34.6 Box
638307222006
IGE STE 3D ALT EAG CAD 6 7.62 Male Vertical THT 16 300 20 42.22 Box
638307222007
IGE STE 3D ALT EAG CAD 7 7.62 Male Vertical THT 16 300 20 49.84 Box
638307222008
IGE STE 3D ALT EAG CAD 8 7.62 Male Vertical THT 16 300 20 57.46 Box
Order Code SPEC
638307222002
638307222003
638307222004
638307222005
638307222006
638307222007
638307222008
Samples
Order Code SPEC Downloads Pins Pitch
(mm)
Gender Type Mount IR
(A)
Working Voltage
(V (AC))
Contact Resistance
(mΩ)
L
(mm)
Packaging Samples