OverviewAll product unitsProduct unitElectromechanical ComponentsProduct groupConnectorsProduct familyWire-to-Board ConnectorsProduct sub-familyWR-FASTPitch5.08 mmProduct seriesWR-FAST 5.08 mm THT Male Header Vertical Blade 6.3

WR-FAST 5.08 mm THT Male Header Vertical Blade 6.3

General Information
Operating Temperature-30 °C up to +120 °C
Working Voltage300 V (AC)
Withstanding Voltage1600 V (AC)
Contact Resistance20 mΩ
RISO5 MΩ
IR16 A
Pitch5.08 mm
GenderMale
Material Properties
Insulator MaterialPC
Insulator Flammability RatingUL94 V-0
Insulator ColorBlack
Contact MaterialSteel
Contact PlatingTin
Contact TypeStamped
Certification
cULus ApprovalE150931
Packaging Properties
PackagingBox

Products

Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountL
(mm)
PackagingDesign Kit Samples
638263222002SPEC
6 files 2 5.08 Male Vertical THT 9.2 Box612690
638001
638263222003SPEC
6 files 3 5.08 Male Vertical THT 14.28 Box638001
638263222004SPEC
6 files 4 5.08 Male Vertical THT 19.36 Box638001
638263222005SPEC
6 files 5 5.08 Male Vertical THT 24.44 Box638001
638263222006SPEC
6 files 6 5.08 Male Vertical THT 29.52 Box638001
638263222007SPEC
6 files 7 5.08 Male Vertical THT 34.6 Box638001
638263222008SPEC
6 files 8 5.08 Male Vertical THT 39.68 Box
Order Code Data­sheet
638263222002SPEC
638263222003SPEC
638263222004SPEC
638263222005SPEC
638263222006SPEC
638263222007SPEC
638263222008SPEC
Samples
Order Code Data­sheet DownloadsPinsPitch
(mm)
GenderTypeMountL
(mm)
PackagingDesign Kit Samples

Assortments

Articles from this product series can be found in the following assortments: