OverviewAll product unitsProduct unitWireless Connectivity & SensorsProduct groupRadio ModulesProduct familyEvaluation-KitsProduct seriesEvaluation-Kits

Evaluation-Kits

for GNSS modules with internal or external antenna

Characteristics

Extended EV-Kits with Thyone-I RF interface:

  • Wireless host connection
  • Standalone operation of the EV-Board
  • Messages coming from the GNSS module are delivered via UART to the Thyone-I module on the evaluation board
  • Other Thyone-I units in the area (e.g. USB radio stick included in the EV-Kit) receive the messages
  • Several power options: USB, battery, external supply
  • Available for all GNSS modules

Standard EV-Kit Elara-I/Erinome-I:

  • The EV-Kit includes an EV-Board with the GNSS module Elara-I/Erinome-I and a USB cable.

Standard EV-Kit Elara-II/Erinome-II:

  • The EV-Kit includes an EV-Board with the GNSS module Elara-II/Erinome-II, a USB cable and an active GNSS antenna. A passive GNSS antenna is integrated on the EV-Board.

See what the firmware developed by Würth Elektronik can do - the WE-ProWare

Products

Order Code Data­sheet Man­ual DownloadsDescriptionGNSS module Offer
2613019037001
PDF EV-Kit Elara-I2613011037000
2613029237001
PDF EV-Kit Elara-II2613021137000
2614019037001
PDF EV-Kit Erinome-I2614011037000
2614029237001
PDF EV-Kit Erinome-II2614021137000
2613019037011
PDF Extended EV-Kit Elara-I2613011037000
2613029237011
PDF Extended EV-Kit Elara-II2613021137000
2614019037011
PDF Extended EV-Kit Erinome-I2614011037000
2614029237011
PDF Extended EV-Kit Erinome-II2614021137000
Order Code Data­sheet
2613019037001
2613029237001
2614019037001
2614029237001
2613019037011
2613029237011
2614019037011
2614029237011
Offer
Order Code Data­sheet Man­ual DownloadsDescriptionGNSS module Offer

Wireless Operation of the GNSS Evaluation Board

✓ The board provides several power options (USB, battery, external supply).
✓ Allows testing the GNSS module without cable connection between its evaluation board and the host PC.
✓ An adapted version of Thyone-I RF module is implemented. GNSS module is talking directly (without further µC) to Thyone-I.
✓ Messages coming from the GNSS module are delivered via UART to the Thyone-I module on the evaluation board.
✓ The Thyone-I module on the evaluation board broadcasts all arriving messages.
✓ Other Thyone-I units (e.g. our USB stick) in the area receive the messages.
✓ If these Thyone-I units are connected to a host PC, WENSS allows communicating with the GNSS module.
✓ Eval Board can be placed outside for evaluating in real conditions and the host is located indoor.

Videos

Manni Talks- Taking into operation the Erinome-II GNSS evaluation board with Thyone-I RF interface

Videos

Manni Talks- Unboxing the Evaluation Kit

Videos

Würth Elektronik Webinar: Basics of GNSS positioning and receivers’ technology