Characteristics
- Fully-featured GNSS module with external antenna connector
- Concurrent tracking of multiple constellations
- Ultra small size: 7 x 7 x 1.6 mm
- Integrated LNA, SAW filter, TCXO and RTC
- 1.5 m position accuracy (GPS-GLONASS)
- Fast acquisition time: 1 s (hot start), 28 s (cold start)
- High sensitivity
- UART, I²C and SPI interfaces
- Based on Qualcomm SirfStar V 5e chipset
- Standard NMEA + chipset-specific communication protocol
- Low power operation to support battery-operated applications
- Industrial temperature range: -40 °C up to +85 °C
- CE conformity
- WENSS - Würth Elektronik Navigation Satellite Software
Applications
- Tracking and navigation devices
- Container localization
- Fleet management
- Location support for rescue
- Cartography
- Autonomous agricultural machines
- Geotagging for digital cameras
- Animal tracking
- Time reference for worldwide events/machine synchronization
Application Notes
Products
Order Code | Datasheet | Simulation | Manual | Downloads | Description | ANTConn | GNSS Syst. | RF-IC | Update rate max. (Hz) | VDD min. (V) | VDD max. (V) | Curr. Cons. Hibernate (µA) | Curr. Cons. Acquis. (mA) | Curr. Cons. Track. (mA) | Antenna | Evaluation Kit | Offer |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2614021137000 | SPEC | 5 files | Erinome-II | RF pad | GPS, GLONASS, Galileo, BeiDou | SiRFstar V 5e B02 | 10 | 1.71 | 1.89 | 30 | 55 | 54 | Halimede-I 7488920157 | 2614029237001 2614029237011 |
Order Code | Datasheet | Simulation |
---|---|---|
2614021137000 | SPEC |
Offer |
---|
Order Code | Datasheet | Simulation | Manual | Downloads | Description | ANTConn | GNSS Syst. | RF-IC | Update rate max. (Hz) | VDD min. (V) | VDD max. (V) | Curr. Cons. Hibernate (µA) | Curr. Cons. Acquis. (mA) | Curr. Cons. Track. (mA) | Antenna | Evaluation Kit | Offer |
---|
Software Downloads
The Würth Elektronik Navigation and Satellite Software, WENSS for short, is a simple PC tool to interact with the EV-Boards of the Würth Elektronik eiSos positioning modules using the UART interface. It allows:
- Taking into operation of the EV-board
- Bidirectional communication with the GNSS module
- Evaluation of module capabilities and features
- Getting familiar with module protocols, sentences and commands
- Configuration of the module without knowledge of the protocols
- Parsing of sentences and commands
Experienced users have the opportunity to use WENSS for more advanced configurations.
Therefore it allows an easy evaluation of positioning application.
Download now
GNSS
GNSS (Global Navigation Satellite System) is a system, which provides positioning and time synchronizationcapabilities to an unlimited number of users worldwide. The system is based on signals from the following four satellite constellations.
Signals from the different constellations can coexist on the same frequency bands. Each GNSS providesdifferent signals and services over these frequency bands with different access policies. For example, opensignals on the L1 frequency band are mostly used for civil commercial applications.
Evaluation Kit
Videos
Manni Talks- Taking into operation the Erinome-II GNSS evaluation board with Thyone-I RF interface
Videos
Würth Elektronik Webinar: Basics of GNSS positioning and receivers’ technology
Videos
Würth Elektronik Webinar: Discover Radio Communication
Videos
Würth Elektronik Webinar: Range of radio protocols and appropriate antennas in theory & practice
Videos
Würth Elektronik Webinar: Certification, Policies & Guidelines for wireless communication
Videos
Würth Elektronik practice-oriented webinar: RF modules design do’s and don’ts