OverviewAll product unitsProduct unitPassive ComponentsProduct groupEMC ComponentsProduct familyFilter Bags & SticksDesign kitFilter Bag USB 3.1 Type C 60W EMC

Filter Bag USB 3.1 Type C 60W EMC

Order Code 82931061

Filter Bag USB 3.1 Type C 60W EMC

Characteristics

  • USB 3.1 filter circuit with all important components
  • Prevention of negative influence on the operating behavior due to interference emissions, electrostatic discharges (ESD) and fast transients (burst)
  • Straightforward design implementation through BOM and layout files
  • Data rate upto 10 Gbps
  • Up to 60 W

Applications

  • Universal Serial Bus (USB) 3.1 Typ C 60W application

PCB layout files

The USB 3.1 EMC and ESD solution can be easily integrated into designs. PCB layout files (Gerber) can be downloaded here.

Download Gerber File here

Products

Order Code Data­sheet Simu­lation Downloads Product series Samples
74279221111SPEC
8 files WE-MPSB EMI Multilayer Power Suppression Bead
744231091SPEC
8 files WE-CNSW SMT Common Mode Line Filter
7442335600SPEC
9 files WE-CNSW HF SMT Common Mode Line Filter
74438336012SPEC
9 files WE-MAPI SMT Power Inductor
885012107018SPEC
7 files WCAP-CSGP MLCCs 25 V(DC)
632712000011SPEC
6 files WR-COM USB 3.1 Type C Plug Horizontal SMT 0.8 mm
824014885SPEC
6 files WE-TVS TVS Diode – Super Speed Series
824012823SPEC
6 files WE-TVS TVS Diode – Super Speed Series
824045810SPEC
6 files WE-TVS TVS Diode – Standard Series
632723130112SPEC
6 files WR-COM USB 3.1 Type C Receptacle Horizontal Mid-Mount THR / SMT 1.6 mm
Samples
Order Code Data­sheet Simu­lation Downloads Product series Samples

Ready to implement

Due to the steadily growing number of applications that are based on networked communication through data lines, it is becoming increasingly importan to ensure trouble-free operation and protection of electrical systems and devices.

To avoid reduced integrity of the data transfer due to interference and to pass EMC tests, components matched to the data lines are necessary. Implementation is greatly simplified by the filter bags, which contain filter components specially selected for the respective application.

Filterperformance

Power Line Filter

<ul><li>Pi-filter with chip bead surge protection</li><li>Attenuation up to 200 dB</li><li>Protection against high-frequency interference and current peaks</li></ul>
  • Pi-filter with chip bead surge protection
  • Attenuation up to 200 dB
  • Protection against high-frequency interference and current peaks

Data Line Filter

<ul><li>Eye diagram of the filter stick with activated USB Equalizer (@ 10Gbps)</li></ul>
  • Eye diagram of the filter stick with activated USB Equalizer (@ 10Gbps)

Insertion Loss

<ul><li>Impedance curve and insertion loss of WE-CNSW HF at 50 Ω</li></ul>
  • Impedance curve and insertion loss of WE-CNSW HF at 50 Ω