en

Cart

Your cart is empty.

Filter Stick USB 3.0 Type A EMC NEW

Order Code 829993STICK

Characteristics

  • Ready fabricated and populated USB 3.0 filter stick for test purposes
  • Fast testing of the filter effect on the system under test
  • Straightforward design implementation through BOM and layout files
  • Prevention of negative influence on the operating behavior due to interference emissions, electrostatic discharges (ESD) and fast transients (burst)
  • Data rate up to 5 Gbps
  • Up to 4.5 W (900 mA @ 5 V)
  • Filtering directly at the interface

Applications

  • Universal Serial Bus (USB) 3.0 Type A application

PCB layout files

The USB 3.0 EMC and ESD solution can be easily integrated into designs. PCB layout files (Gerber) can be downloaded here.

Download PCB layout files

Products

Order Code Data­sheet Simu­lation Downloads Product series Samples
744222SPEC
7 files WE-SL2 SMT Common Mode Line Filter
82357050560SPEC
6 files WE-VE ESD Suppressor
885012005013SPEC
6 files WCAP-CSGP MLCCs 10 V(DC)
885012105006SPEC
6 files WCAP-CSGP MLCCs 6.3 V(DC)
618009231221SPEC
6 files WR-DSUB 8.08 mm Male Angled PCB Connector w. Hex Screw
618009231121SPEC
6 files WR-DSUB 8.08 mm Female Angled PCB Connector w. Hex Screw
74269241152SPEC
8 files WE-TMSB Tiny Multilayer Suppression Bead
Samples
Order Code Data­sheet Simu­lation Downloads Product series Samples

Plug and Play!

To avoid reduced integrity of the data transfer due to interference and to pass EMC tests, components matched to the data lines are necessary.

For simplified implementation, the adapter stick was designed, which contains a complete filter circuit for the selected application. The filter stick is plugged into the corresponding interface for test purposes. If the test is passed with the filter stick plugged in, the filter circuit can be integrated into the system.

  1. Plug in filter stick
  2. Check filter effect
  3. Implement the circuit in the system

Filterperformance

Power Line Attenuation

<ul><li>T-filter (WE-CBF and WCAP-CSGP) for optimal impedance adjustment</li><li>Suppression of Vcc line noise</li></ul>
  • T-filter (WE-CBF and WCAP-CSGP) for optimal impedance adjustment
  • Suppression of Vcc line noise

Low Speed Data Impedance

<ul><li>High common mode impedance for suppression of common mode interference by common mode choke (WE-CNSW)</li><li>No influence on the data signal due to the low impedance at low frequencies</li></ul>
  • High common mode impedance for suppression of common mode interference by common mode choke (WE-CNSW)
  • No influence on the data signal due to the low impedance at low frequencies

High Speed Data Line Impedance

<ul><li>Common mode choke (WE-CNSW HF) especially for high frequencies for optimum signal integrity</li></ul>
  • Common mode choke (WE-CNSW HF) especially for high frequencies for optimum signal integrity