en

Cart

Your cart is empty.

Design Kit Current Sensing Resistors SMT NEW

Order Code 560000

Products

Order Code Data­sheet Downloads Product seriesR
(mΩ)
Tol. RPRated
(W)
TCR
(ppm/ °C)
TCR
(ppm/ °C)
IR
(A)
L
(mm)
W
(mm)
H
(mm)
Technical Reference Samples
580070763021SPEC
3 files WRIS-PSMC Metal Plate Resistors 2 ±5% 2 100 100 31.62 6.3 3.1 0.58 MC2512R002J201KAATE0000
580060763005SPEC
3 files WRIS-PSMB Metal Plate Resistors 7 ±1% 1 100 100 12 6.3 3.1 0.35 MB2512R007F101KAATE0000
580060720008SPEC
3 files WRIS-PSMB Metal Plate Resistors 10 ±1% 0.5 100 -100 7.07 2 1.25 0.22 MB0805R010F102KAATP0000
560050316001SPEC
3 files WRIS-KSKE Thick Film Resistors 100 ±1% 0.25 250 1.58 1.6 0.8 0.45 KE0603R100F104LAATP0000
560050320001SPEC
3 files WRIS-KSKE Thick Film Resistors 100 ±1% 0.33 250 1.81 2 1.25 0.6 KE0805R100F103LAATP0000
561070332051SPEC
3 files WRIS-KWKH Thick Film Resistors 100 ±1% 1 350 3.2 1.6 3.2 0.55 KH0612R100F101QAATP0000
560050310002SPEC
3 files WRIS-KSKE Thick Film Resistors 150 ±1% 0.125 300 0.91 1 0.5 0.35 KE0402R150F108IAATH0000
561070332055SPEC
3 files WRIS-KWKH Thick Film Resistors 150 ±1% 1 350 2.6 1.6 3.2 0.55 KH0612R150F101QAATP0000
561070332057SPEC
3 files WRIS-KWKH Thick Film Resistors 180 ±1% 1 350 2.4 1.6 3.2 0.55 KH0612R180F101QAATP0000
561070332092SPEC
3 files WRIS-KWKH Thick Film Resistors 240 ±5% 1 250 2 1.6 3.2 0.55 KH0612R240J101LAATP0000
560050320003SPEC
3 files WRIS-KSKE Thick Film Resistors 270 ±1% 0.33 200 1.1 2 1.25 0.6 KE0805R270F103HAATP0000
561070332071SPEC
3 files WRIS-KWKH Thick Film Resistors 330 ±1% 1 250 1.7 1.6 3.2 0.55 KH0612R330F101LAATP0000
561070332096SPEC
3 files WRIS-KWKH Thick Film Resistors 330 ±5% 1 250 1.7 1.6 3.2 0.55 KH0612R330J101LAATP0000
561070332076SPEC
3 files WRIS-KWKH Thick Film Resistors 470 ±1% 1 250 1.5 1.6 3.2 0.55 KH0612R470F101LAATP0000
560050316011SPEC
3 files WRIS-KSKE Thick Film Resistors 500 ±1% 0.25 100 -100 0.7 1.6 0.8 0.45 KE0603R500F104KAATP0000
560050332013SPEC
3 files WRIS-KSKE Thick Film Resistors 500 ±1% 0.5 100 -100 1 3.1 1.6 0.6 KE1206R500F102KAATP0000
561070332078SPEC
3 files WRIS-KWKH Thick Film Resistors 510 ±1% 1 200 1.4 1.6 3.2 0.55 KH0612R510F101HAATP0000
561070332079SPEC
3 files WRIS-KWKH Thick Film Resistors 560 ±1% 1 200 1.3 1.6 3.2 0.55 KH0612R560F101HAATP0000
561070332080SPEC
3 files WRIS-KWKH Thick Film Resistors 600 ±1% 1 200 1.3 1.6 3.2 0.55 KH0612R600F101HAATP0000
561070332081SPEC
3 files WRIS-KWKH Thick Film Resistors 620 ±1% 1 200 1.3 1.6 3.2 0.55 KH0612R620F101HAATP0000
561020163016SPEC
3 files WRIS-KWKB Thick Film Resistors 2200 ±1% 2 200 -200 0.9535 3.2 6.3 0.55 KB12252R20F201DAATE0000
560050320007SPEC
3 files WRIS-KSKE Thick Film Resistors 2200 ±1% 0.33 100 100 0.38 2 1.25 0.6 KE08052R20F103KAATP0000
561020132004SPEC
3 files WRIS-KWKB Thick Film Resistors 47000 ±5% 0.75 200 200 0.1263 1.6 3.2 0.55 KB061247R0J304DAATP0000
561020132008SPEC
3 files WRIS-KWKB Thick Film Resistors 100000 ±1% 0.75 200 200 0.0866 1.6 3.2 0.55 KB06121000F304DAATP0000
561020132010SPEC
3 files WRIS-KWKB Thick Film Resistors 110000 ±5% 0.75 200 200 0.0826 1.6 3.2 0.55 KB06121100J304DAATP0000
561020132011SPEC
3 files WRIS-KWKB Thick Film Resistors 120000 ±1% 0.75 200 200 0.0791 1.6 3.2 0.55 KB06121200F304DAATP0000
561020132014SPEC
3 files WRIS-KWKB Thick Film Resistors 240000 ±1% 0.75 200 200 0.0559 1.6 3.2 0.55 KB06122400F304DAATP0000
561020163011SPEC
3 files WRIS-KWKB Thick Film Resistors 270000 ±1% 2 200 200 0.0861 3.2 6.3 0.55 KB12252700F201DAATE0000
561020163012SPEC
3 files WRIS-KWKB Thick Film Resistors 430000 ±5% 2 200 200 0.0682 3.2 6.3 0.55 KB12254300J201DAATE0000
561020132023SPEC
3 files WRIS-KWKB Thick Film Resistors 470000 ±5% 0.75 200 200 0.0399 1.6 3.2 0.55 KB06124700J304DAATP0000
561020132030SPEC
3 files WRIS-KWKB Thick Film Resistors 1200000 ±1% 0.75 200 200 0.025 1.6 3.2 0.55 KB06121201F304DAATP0000
561020132031SPEC
3 files WRIS-KWKB Thick Film Resistors 1500000 ±1% 0.75 200 200 0.0224 1.6 3.2 0.55 KB06121501F304DAATP0000
561020132032SPEC
3 files WRIS-KWKB Thick Film Resistors 1800000 ±1% 0.75 200 200 0.0204 1.6 3.2 0.55 KB06121801F304DAATP0000
561020132034SPEC
3 files WRIS-KWKB Thick Film Resistors 2200000 ±1% 0.75 200 200 0.0185 1.6 3.2 0.55 KB06122201F304DAATP0000
561020132037SPEC
3 files WRIS-KWKB Thick Film Resistors 2700000 ±1% 0.75 200 200 0.0167 1.6 3.2 0.55 KB06122701F304DAATP0000
561020132059SPEC
3 files WRIS-KWKB Thick Film Resistors 18000000 ±1% 0.75 200 200 0.0065 1.6 3.2 0.55 KB06121802F304DAATP0000
Samples
Order Code Data­sheet Downloads Product seriesR
(mΩ)
Tol. RPRated
(W)
TCR
(ppm/ °C)
TCR
(ppm/ °C)
IR
(A)
L
(mm)
W
(mm)
H
(mm)
Technical Reference Samples