en

Cart

Your cart is empty.

Design Kit WCAP-FTX2 Film Capacitors

Order Code 890324

Products

Order Code SPEC Simu­lation Downloads Product series C DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
VR
(V (AC))
Size Technical Reference Samples
890324023006
STE ALT EAG CAD LTS PSP IGS CAD WCAP-FTX2 Film Capacitors 10  nF 0.1 0.1 0.5 500 275 Pitch 10 mm MX2P010103K275ASPB16000
890324022007
STE ALT EAG CAD LTS PSP IGS CAD WCAP-FTX2 Film Capacitors 15  nF 0.1 0.1 0.5 500 275 Pitch 7.5 mm MX2P075153K275ASPB15000
890324025006
STE ALT EAG CAD LTS PSP IGS CAD WCAP-FTX2 Film Capacitors 33  nF 0.1 0.1 0.5 300 275 Pitch 15 mm MX2P015333K275ASPB16000
890324023015
STE ALT EAG CAD IGS CAD WCAP-FTX2 Film Capacitors 47  nF 0.1 0.1 0.5 300 275 Pitch 10 mm MX2P010473K275ASPB15000
890324022017
STE ALT EAG CAD LTS PSP IGS CAD WCAP-FTX2 Film Capacitors 68  nF 0.1 0.1 0.5 400 275 Pitch 7.5 mm MX2P075683K275ASPB15000
890324025017
STE ALT EAG CAD LTS PSP IGS CAD WCAP-FTX2 Film Capacitors 100  nF 0.1 0.1 0.5 300 275 Pitch 15 mm MX2P015104K275ASPB16000
890324023025
STE ALT EAG CAD LTS PSP IGS CAD WCAP-FTX2 Film Capacitors 150  nF 0.1 0.2 2 300 275 Pitch 10 mm MX2P010154K275ASPB15000
890324024002
STE ALT EAG CAD LTS PSP IGS CAD WCAP-FTX2 Film Capacitors 220  nF 0.1 0.2 2 240 275 Pitch 12.5 mm MX2P125224K275ASPB15000
890324024005
STE ALT EAG CAD LTS PSP IGS CAD WCAP-FTX2 Film Capacitors 470  nF 0.1 0.2 2 280 275 Pitch 12.5 mm MX2P125474K275ASPB15000
890324026018
STE ALT EAG CAD IGS CAD WCAP-FTX2 Film Capacitors 560  nF 0.1 0.7 160 275 Pitch 22.5 mm MX2P225564K275ASPB46000
890324025045
STE ALT EAG CAD IGS CAD WCAP-FTX2 Film Capacitors 680  nF 0.1 0.2 230 275 Pitch 15 mm MX2P015684K275ASPB15000
890324027006
STE ALT EAG CAD LTS PSP IGS CAD WCAP-FTX2 Film Capacitors 680  nF 0.1 0.7 170 275 Pitch 27.5 mm MX2P275684K275ASPB56000
890324026027
STE ALT EAG CAD LTS PSP IGS CAD WCAP-FTX2 Film Capacitors 1  µF 0.1 0.7 170 275 Pitch 22.5 mm MX2P225105K275ASPB46000
890324027025
STE ALT EAG CAD LTS PSP IGS CAD WCAP-FTX2 Film Capacitors 3.3  µF 0.1 0.7 130 275 Pitch 27.5 mm MX2P275335K275ASPB55000
890324028008
STE ALT EAG CAD LTS PSP IGS CAD WCAP-FTX2 Film Capacitors 6.8  µF 0.1 0.7 110 275 Pitch 37.5 mm MX2P375685K275ASPB65000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF @ 1 kHz
(%)
DF @ 10 kHz
(%)
DF @ 100 kHz
(%)
dV/dt
(V/µs)
VR
(V (AC))
Size Technical Reference Samples