en

Cart

Your cart is empty.

Design Kit WCAP-CSMH Mid and High Voltage MLC

Order Code 885342

Products

Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Size Technical Reference Samples
885342009004
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 10  pF 2000 1210 NP01210100JB00DFCT10000
885342010001
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 10  pF 3000 1808 NP01808100JC00DFCT10000
885342009002
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 22  pF 1000 1210 NP01210220JA00DFCT10000
885342008008
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 22  pF 1000 1206 NP01206220JA00DFCT10000
885342010002
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 68  pF 3000 1808 NP01808680JC00DFCT10000
885342008010
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 68  pF 2000 1206 NP01206680JB00DFCT10000
885342207015
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 100  pF 2.5 1000 0805 X7R0805101KA00DFCT10000
885342008011
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 100  pF 2000 1206 NP01206101JB00DFCT10000
885342208022
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 100  pF 2.5 2000 1206 X7R1206101KB00DFCT10000
885342010003
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 100  pF 3000 1808 NP01808101JC00DFCT10000
885342008009
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 100  pF 1000 1206 NP01206101JA00DFCT10000
885342011002
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 100  pF 1000 1812 NP01812101JA00DFCT10000
885342208016
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 150  pF 2.5 1000 1206 X7R1206151KA00DFCT10000
885342009005
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 220  pF 2000 1210 NP01210221JB00DFCT10000
885342209008
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 220  pF 2.5 2000 1210 X7R1210221KB00DFCT10000
885342208017
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 470  pF 2.5 1000 1206 X7R1206471KA00DFCT10000
885342208023
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 470  pF 2.5 2000 1206 X7R1206471KB00DFCT10000
885342210003
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 470  pF 2.5 3000 1808 X7R1808471KC00DFCT10000
885342210001
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 1  nF 2.5 2000 1808 X7R1808102KB00DFCT10000
885342208018
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 1  nF 2.5 1000 1206 X7R1206102KA00DFCT10000
885342208024
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 1  nF 2.5 2000 1206 X7R1206102KB00DFCT10000
885342009003
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 1  nF 1000 1210 NP01210102JA00DFCT10000
885342209006
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 1  nF 2.5 1000 1210 X7R1210102KA00DFCT10000
885342209009
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 1  nF 2.5 2000 1210 X7R1210102KB00DFCT10000
885342210004
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 1  nF 2.5 3000 1808 X7R1808102KC00DFCT10000
885342211009
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 1  nF 2.5 3000 1812 X7R1812102KC00DFCT10000
885342011003
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 1.5  nF 1000 1812 NP01812152JA00DFCT10000
885342208019
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 2.2  nF 2.5 1000 1206 X7R1206222KA00DFCT10000
885342210002
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 2.2  nF 2.5 2000 1808 X7R1808222KB00DFCT10000
885342207016
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 2.2  nF 2.5 1000 0805 X7R0805222KA00DFCT10000
885342211007
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 2.2  nF 2.5 2000 1812 X7R1812222KB00DFCT10000
885342211010
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 2.2  nF 2.5 3000 1812 X7R1812222KC00DFCT10000
885342208020
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 4.7  nF 2.5 1000 1206 X7R1206472KA00DFCT10000
885342211008
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 4.7  nF 2.5 2000 1812 X7R1812472KB00DFCT10000
885342208021
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 10  nF 2.5 1000 1206 X7R1206103KA00DFCT10000
885342209007
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 22  nF 2.5 1000 1210 X7R1210223KA00DFCT10000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Size Technical Reference Samples