en

Cart

Your cart is empty.

Design Kit WCAP-CSMH Mid and High Voltage MLC

Order Code 885341

Products

Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Size Technical Reference Samples
885342006001
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 10  pF 250 0603 NP00603100J250DFCT10000
885342007006
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 47  pF 500 0805 NP00805470J500DFCT10000
885342008001
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 47  pF 500 1206 NP01206470J500DFCT10000
885342206001
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 100  pF 2.5 250 0603 X7R0603101K250DFCT10000
885342008004
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 100  pF 630 1206 NP01206101J630DFCT10000
885342006003
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 100  pF 250 0603 NP00603101J250DFCT10000
885342006005
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 470  pF 250 0603 NP00603471J250DFCT10000
885342207012
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 470  pF 2.5 500 0805 X7R0805471K500DFCT10000
885342208005
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 470  pF 2.5 500 1206 X7R1206471K500DFCT10000
885342206003
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 1  nF 2.5 250 0603 X7R0603102K250DFCT10000
885342007003
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 1  nF 200 0805 NP00805102J200DFCT10000
885342207013
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 1  nF 2.5 500 0805 X7R0805102K500DFCT10000
885342208011
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 1  nF 2.5 630 1206 X7R1206102K630DFCT10000
885342007005
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 2.2  nF 250 0805 NP00805222J250DFCT10000
885342008007
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 2.2  nF 630 1206 NP01206222J630DFCT10000
885342208007
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 2.2  nF 2.5 500 1206 X7R1206222K500DFCT10000
885342207009
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 4.7  nF 2.5 250 0805 X7R0805472K250DFCT10000
885342211001
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 4.7  nF 2.5 200 1812 X7R1812472K200DFCT10000
885342208008
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 4.7  nF 2.5 500 1206 X7R1206472K500DFCT10000
885342206006
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 10  nF 2.5 250 0603 X7R0603103K250DFCT10000
885342207010
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 10  nF 2.5 250 0805 X7R0805103K250DFCT10000
885342207014
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 10  nF 2.5 500 0805 X7R0805103K500DFCT10000
885342211004
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 10  nF 2.5 500 1812 X7R1812103K500DFCT10000
885342208009
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 10  nF 2.5 500 1206 X7R1206103K500DFCT10000
885342208012
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 10  nF 2.5 630 1206 X7R1206103K630DFCT10000
885342208013
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 15  nF 2.5 630 1206 X7R1206153K630DFCT10000
885342207011
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 22  nF 2.5 250 0805 X7R0805223K250DFCT10000
885342208014
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 22  nF 2.5 630 1206 X7R1206223K630DFCT10000
885342209004
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 33  nF 2.5 630 1210 X7R1210333K630DFCT10000
885342208015
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 33  nF 2.5 630 1206 X7R1206333K630DFCT10000
885342209005
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 68  nF 2.5 630 1210 X7R1210683K630DFCT10000
885342211002
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 100  nF 2.5 200 1812 X7R1812104K200DFCT10000
885342211005
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 100  nF 2.5 500 1812 X7R1812104K500DFCT10000
885342211006
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 100  nF 2.5 630 1812 X7R1812104K630DFCT10000
885342209003
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 220  nF 2.5 250 1210 X7R1210224K250DFCT10000
885342211003
ALT EAG CAD LTS PSP CAD WCAP-CSMH MLCCs 470  nF 2.5 250 1812 X7R1812474K250DFCT10000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Size Technical Reference Samples