en

Cart

Your cart is empty.

Design Kit WCAP-CSGP Multi-Layer Ceramic Chip Capacitors 100 V

Order Code 885090

Products

Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Size Technical Reference Samples
885012007094
ALT EAG CAD CAD WCAP-CSGP MLCCs 0805 1  pF 100 0805 NP008051R0C100DFCT10000
885012006087
ALT EAG CAD CAD WCAP-CSGP MLCCs 0603 1  pF 100 0603 NP006031R0C100DFCT10000
885012006089
ALT EAG CAD CAD WCAP-CSGP MLCCs 0603 2.2  pF 100 0603 NP006032R2C100DFCT10000
885012007095
ALT EAG CAD CAD WCAP-CSGP MLCCs 0805 3.3  pF 100 0805 NP008053R3C100DFCT10000
885012006090
ALT EAG CAD CAD WCAP-CSGP MLCCs 0603 3.3  pF 100 0603 NP006033R3C100DFCT10000
885012007096
ALT EAG CAD CAD WCAP-CSGP MLCCs 0805 4.7  pF 100 0805 NP008054R7C100DFCT10000
885012006091
ALT EAG CAD CAD WCAP-CSGP MLCCs 0603 4.7  pF 100 0603 NP006034R7C100DFCT10000
885012006092
ALT EAG CAD CAD WCAP-CSGP MLCCs 0603 5.6  pF 100 0603 NP006035R6D100DFCT10000
885012006093
ALT EAG CAD CAD WCAP-CSGP MLCCs 0603 8.2  pF 100 0603 NP006038R2D100DFCT10000
885012006073
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 10  pF 100 0603 NP00603100J100DFCT10000
885012007076
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 10  pF 100 0805 NP00805100J100DFCT10000
885012006076
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 33  pF 100 0603 NP00603330J100DFCT10000
885012007079
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 33  pF 100 0805 NP00805330J100DFCT10000
885012006077
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 47  pF 100 0603 NP00603470J100DFCT10000
885012007080
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 47  pF 100 0805 NP00805470J100DFCT10000
885012006078
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 68  pF 100 0603 NP00603680J100DFCT10000
885012007081
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 68  pF 100 0805 NP00805680J100DFCT10000
885012006079
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 100  pF 100 0603 NP00603101J100DFCT10000
885012007082
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 100  pF 100 0805 NP00805101J100DFCT10000
885012206102
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 100  pF 2.5 100 0603 X7R0603101K100DFCT10000
885012207110
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 100  pF 2.5 100 0805 X7R0805101K100DFCT10000
885012006080
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 150  pF 100 0603 NP00603151J100DFCT10000
885012007083
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 150  pF 100 0805 NP00805151J100DFCT10000
885012206103
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 150  pF 2.5 100 0603 X7R0603151K100DFCT10000
885012207111
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 150  pF 2.5 100 0805 X7R0805151K100DFCT10000
885012006082
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 330  pF 100 0603 NP00603331J100DFCT10000
885012007085
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 330  pF 100 0805 NP00805331J100DFCT10000
885012206105
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 330  pF 2.5 100 0603 X7R0603331K100DFCT10000
885012207113
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 330  pF 2.5 100 0805 X7R0805331K100DFCT10000
885012006083
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 470  pF 100 0603 NP00603471J100DFCT10000
885012007086
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 470  pF 100 0805 NP00805471J100DFCT10000
885012206106
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 470  pF 2.5 100 0603 X7R0603471K100DFCT10000
885012207114
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 470  pF 2.5 100 0805 X7R0805471K100DFCT10000
885012006084
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 680  pF 100 0603 NP00603681J100DFCT10000
885012007087
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 680  pF 100 0805 NP00805681J100DFCT10000
885012206107
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 680  pF 2.5 100 0603 X7R0603681K100DFCT10000
885012207115
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 680  pF 2.5 100 0805 X7R0805681K100DFCT10000
885012006085
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 1  nF 100 0603 NP00603102J100DFCT10000
885012007088
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 1  nF 100 0805 NP00805102J100DFCT10000
885012208106
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 1206 1  nF 2.5 100 1206 X7R1206102K100DFCT10000
885012206108
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 1  nF 2.5 100 0603 X7R0603102K100DFCT10000
885012207116
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 1  nF 2.5 100 0805 X7R0805102K100DFCT10000
885012007089
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 1.5  nF 100 0805 NP00805152J100DFCT10000
885012206109
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 1.5  nF 2.5 100 0603 X7R0603152K100DFCT10000
885012207117
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 1.5  nF 2.5 100 0805 X7R0805152K100DFCT10000
885012007091
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 3.3  nF 100 0805 NP00805332J100DFCT10000
885012206111
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 3.3  nF 2.5 100 0603 X7R0603332K100DFCT10000
885012207119
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 3.3  nF 2.5 100 0805 X7R0805332K100DFCT10000
885012007092
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 4.7  nF 100 0805 NP00805472J100DFCT10000
885012206112
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 4.7  nF 2.5 100 0603 X7R0603472K100DFCT10000
885012207120
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 4.7  nF 2.5 100 0805 X7R0805472K100DFCT10000
885012207121
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 6.8  nF 2.5 100 0805 X7R0805682K100DFCT10000
885012206113
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 6.8  nF 2.5 100 0603 X7R0603682K100DFCT10000
885012207122
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 10  nF 2.5 100 0805 X7R0805103K100DFCT10000
885012208112
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 1206 10  nF 2.5 100 1206 X7R1206103K100DFCT10000
885012206114
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 10  nF 2.5 100 0603 X7R0603103K100DFCT10000
885012207123
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 15  nF 2.5 100 0805 X7R0805153K100DFCT10000
885012208113
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 1206 15  nF 2.5 100 1206 X7R1206153K100DFCT10000
885012207125
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 33  nF 2.5 100 0805 X7R0805333K100DFCT10000
885012208115
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 1206 33  nF 2.5 100 1206 X7R1206333K100DFCT10000
885012207126
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 47  nF 2.5 100 0805 X7R0805473K100DFCT10000
885012208116
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 1206 47  nF 2.5 100 1206 X7R1206473K100DFCT10000
885012206118
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 47  nF 2.5 100 0603 X7R0603473K100DFCT10000
885012207127
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 68  nF 2.5 100 0805 X7R0805683K100DFCT10000
885012208117
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 1206 68  nF 2.5 100 1206 X7R1206683K100DFCT10000
885012207128
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 100  nF 2.5 100 0805 X7R0805104K100DFCT10000
885012208118
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 1206 100  nF 2.5 100 1206 X7R1206104K100DFCT10000
885012206120
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 100  nF 2.5 100 0603 X7R0603104K100DFCT10000
885012208119
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 1206 150  nF 2.5 100 1206 X7R1206154K100DFCT10000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Size Technical Reference Samples