en

Cart

Your cart is empty.

Design Kit WCAP-CSGP - General Purpose - 0805

Order Code 885070

Products

Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Size Technical Reference Samples
885012007045
ALT EAG CAD CAD WCAP-CSGP MLCCs 0805 1  pF 50 0805 NP008051R0D050DFCT10000
885012007046
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 1.5  pF 50 0805 NP008051R5D050DFCT10000
885012007047
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 2.2  pF 50 0805 NP008052R2D050DFCT10000
885012007048
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 3.3  pF 50 0805 NP008053R3D050DFCT10000
885012007049
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 4.7  pF 50 0805 NP008054R7D050DFCT10000
885012007050
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 6.8  pF 50 0805 NP008056R8D050DFCT10000
885012007051
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 10  pF 50 0805 NP00805100J050DFCT10000
885012007052
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 15  pF 50 0805 NP00805150J050DFCT10000
885012007053
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 22  pF 50 0805 NP00805220J050DFCT10000
885012007054
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 33  pF 50 0805 NP00805330J050DFCT10000
885012007055
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 47  pF 50 0805 NP00805470J050DFCT10000
885012007056
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 68  pF 50 0805 NP00805680J050DFCT10000
885012007057
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 100  pF 50 0805 NP00805101J050DFCT10000
885012207080
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 100  pF 2.5 50 0805 X7R0805101K050DFCT10000
885012007058
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 150  pF 50 0805 NP00805151J050DFCT10000
885012207081
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 150  pF 2.5 50 0805 X7R0805151K050DFCT10000
885012007059
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 220  pF 50 0805 NP00805221J050DFCT10000
885012207082
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 220  pF 2.5 50 0805 X7R0805221K050DFCT10000
885012007037
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 330  pF 25 0805 NP00805331J025DFCT10000
885012007060
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 330  pF 50 0805 NP00805331J050DFCT10000
885012207083
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 330  pF 2.5 50 0805 X7R0805331K050DFCT10000
885012007038
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 470  pF 25 0805 NP00805471J025DFCT10000
885012007061
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 470  pF 50 0805 NP00805471J050DFCT10000
885012207084
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 470  pF 2.5 50 0805 X7R0805471K050DFCT10000
885012007039
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 680  pF 25 0805 NP00805681J025DFCT10000
885012007062
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 680  pF 50 0805 NP00805681J050DFCT10000
885012207085
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 680  pF 2.5 50 0805 X7R0805681K050DFCT10000
885012007040
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 1  nF 25 0805 NP00805102J025DFCT10000
885012007063
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 1  nF 50 0805 NP00805102J050DFCT10000
885012207086
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 1  nF 2.5 50 0805 X7R0805102K050DFCT10000
885012007041
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 1.5  nF 25 0805 NP00805152J025DFCT10000
885012007064
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 1.5  nF 50 0805 NP00805152J050DFCT10000
885012207087
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 1.5  nF 2.5 50 0805 X7R0805152K050DFCT10000
885012007042
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 2.2  nF 25 0805 NP00805222J025DFCT10000
885012007065
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 2.2  nF 50 0805 NP00805222J050DFCT10000
885012207088
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 2.2  nF 2.5 50 0805 X7R0805222K050DFCT10000
885012007043
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 3.3  nF 25 0805 NP00805332J025DFCT10000
885012007066
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 3.3  nF 50 0805 NP00805332J050DFCT10000
885012207089
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 3.3  nF 2.5 50 0805 X7R0805332K050DFCT10000
885012007044
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 4.7  nF 25 0805 NP00805472J025DFCT10000
885012007067
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 4.7  nF 50 0805 NP00805472J050DFCT10000
885012207090
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 4.7  nF 2.5 50 0805 X7R0805472K050DFCT10000
885012207091
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 6.8  nF 2.5 50 0805 X7R0805682K050DFCT10000
885012007009
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 10  nF 10 0805 NP00805103J010DFCT10000
885012207092
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 10  nF 2.5 50 0805 X7R0805103K050DFCT10000
885012207093
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 15  nF 2.5 50 0805 X7R0805153K050DFCT10000
885012207094
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 22  nF 2.5 50 0805 X7R0805223K050DFCT10000
885012207095
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 33  nF 2.5 50 0805 X7R0805333K050DFCT10000
885012207096
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 47  nF 2.5 50 0805 X7R0805473K050DFCT10000
885012207097
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 68  nF 2.5 50 0805 X7R0805683K050DFCT10000
885012207098
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 100  nF 2.5 50 0805 X7R0805104K050DFCT10000
885012207099
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 150  nF 2.5 50 0805 X7R0805154K050DFCT10000
885012207074
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 220  nF 3.5 25 0805 X7R0805224K025DFCT10000
885012207100
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 220  nF 3 50 0805 X7R0805224K050DFCT10000
885012207075
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 330  nF 3.5 25 0805 X7R0805334K025DFCT10000
885012207101
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 330  nF 3 50 0805 X7R0805334K050DFCT10000
885012207076
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 470  nF 3.5 25 0805 X7R0805474K025DFCT10000
885012207102
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 470  nF 3 50 0805 X7R0805474K050DFCT10000
885012207077
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 680  nF 3.5 25 0805 X7R0805684K025DFCT10000
885012207078
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 1  µF 5 25 0805 X7R0805105K025DFCT10000
885012207103
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 1  µF 10 50 0805 X7R0805105K050DFCT10000
885012107015
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 1  µF 5 25 0805 X5R0805105M025DFCT10000
885012207079
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 2.2  µF 10 25 0805 X7R0805225K025DFCT10000
885012107016
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 2.2  µF 10 25 0805 X5R0805225M025DFCT10000
885012107017
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 3.3  µF 10 25 0805 X5R0805335M025DFCT10000
885012207053
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 4.7  µF 10 16 0805 X7R0805475K016DFCT10000
885012107013
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 4.7  µF 10 16 0805 X5R0805475M016DFCT10000
885012107018
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 4.7  µF 10 25 0805 X5R0805475M025DFCT10000
885012207026
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 10  µF 10 10 0805 X7R0805106K010DFCT10000
885012107014
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 10  µF 10 16 0805 X5R0805106M016DFCT10000
885012107011
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 22  µF 10 10 0805 X5R0805226M010DFCT10000
885012107006
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0805 47  µF 15 6.3 0805 X5R0805476M6R3DFCT10000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Size Technical Reference Samples