en

Cart

Your cart is empty.

Design Kit WCAP-CSGP - General Purpose - 0603

Order Code 885060

Products

Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Size Technical Reference Samples
885012006045
ALT EAG CAD CAD WCAP-CSGP MLCCs 0603 1  pF 50 0603 NP006031R0D050DFCT10000
885012006046
ALT EAG CAD CAD WCAP-CSGP MLCCs 0603 1.5  pF 50 0603 NP006031R5D050DFCT10000
885012006047
ALT EAG CAD CAD WCAP-CSGP MLCCs 0603 2.2  pF 50 0603 NP006032R2D050DFCT10000
885012006048
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 3.3  pF 50 0603 NP006033R3D050DFCT10000
885012006049
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 4.7  pF 50 0603 NP006034R7D050DFCT10000
885012006050
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 6.8  pF 50 0603 NP006036R8D050DFCT10000
885012006051
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 10  pF 50 0603 NP00603100J050DFCT10000
885012006052
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 15  pF 50 0603 NP00603150J050DFCT10000
885012006034
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 22  pF 25 0603 NP00603220J025DFCT10000
885012006053
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 22  pF 50 0603 NP00603220J050DFCT10000
885012006035
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 33  pF 25 0603 NP00603330J025DFCT10000
885012006054
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 33  pF 50 0603 NP00603330J050DFCT10000
885012006036
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 47  pF 25 0603 NP00603470J025DFCT10000
885012006055
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 47  pF 50 0603 NP00603470J050DFCT10000
885012006037
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 68  pF 25 0603 NP00603680J025DFCT10000
885012006056
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 68  pF 50 0603 NP00603680J050DFCT10000
885012006038
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 100  pF 25 0603 NP00603101J025DFCT10000
885012006057
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 100  pF 50 0603 NP00603101J050DFCT10000
885012206077
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 100  pF 2.5 50 0603 X7R0603101K050DFCT10000
885012006039
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 150  pF 25 0603 NP00603151J025DFCT10000
885012006058
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 150  pF 50 0603 NP00603151J050DFCT10000
885012206078
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 150  pF 2.5 50 0603 X7R0603151K050DFCT10000
885012006040
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 220  pF 25 0603 NP00603221J025DFCT10000
885012006059
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 220  pF 50 0603 NP00603221J050DFCT10000
885012206079
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 220  pF 2.5 50 0603 X7R0603221K050DFCT10000
885012006041
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 330  pF 25 0603 NP00603331J025DFCT10000
885012006060
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 330  pF 50 0603 NP00603331J050DFCT10000
885012206080
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 330  pF 2.5 50 0603 X7R0603331K050DFCT10000
885012006042
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 470  pF 25 0603 NP00603471J025DFCT10000
885012006061
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 470  pF 50 0603 NP00603471J050DFCT10000
885012206081
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 470  pF 2.5 50 0603 X7R0603471K050DFCT10000
885012006043
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 680  pF 25 0603 NP00603681J025DFCT10000
885012006062
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 680  pF 50 0603 NP00603681J050DFCT10000
885012206082
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 680  pF 2.5 50 0603 X7R0603681K050DFCT10000
885012006044
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 1  nF 25 0603 NP00603102J0250DFCT10000
885012006063
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 1  nF 50 0603 NP00603102J050DFCT10000
885012206083
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 1  nF 2.5 50 0603 X7R0603102K050DFCT10000
885012206084
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 1.5  nF 2.5 50 0603 X7R0603152K050DFCT10000
885012006015
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 2.2  nF 10 0603 NP00603222J010DFCT10000
885012206085
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 2.2  nF 2.5 50 0603 X7R0603222K050DFCT10000
885012006016
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 3.3  nF 10 0603 NP00603332J010DFCT10000
885012206086
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 3.3  nF 2.5 50 0603 X7R0603332K050DFCT10000
885012206087
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 4.7  nF 2.5 50 0603 X7R0603472K050DFCT10000
885012206088
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 6.8  nF 2.5 50 0603 X7R0603682K050DFCT10000
885012206065
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 10  nF 3.5 25 0603 X7R0603103K025DFCT10000
885012206089
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 10  nF 2.5 50 0603 X7R0603103K050DFCT10000
885012206066
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 15  nF 3.5 25 0603 X7R0603153K025DFCT10000
885012206090
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 15  nF 2.5 50 0603 X7R0603153K050DFCT10000
885012206067
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 22  nF 3.5 25 0603 X7R0603223K025DFCT10000
885012206091
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 22  nF 2.5 50 0603 X7R0603223K050DFCT10000
885012206068
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 33  nF 3.5 25 0603 X7R0603333K025DFCT10000
885012206092
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 33  nF 2.5 50 0603 X7R0603333K050DFCT10000
885012206069
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 47  nF 3.5 25 0603 X7R0603473K025DFCT10000
885012206093
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 47  nF 3 50 0603 X7R0603473K050DFCT10000
885012206070
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 68  nF 3.5 25 0603 X7R0603683K025DFCT10000
885012206094
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 68  nF 3 50 0603 X7R0603683K050DFCT10000
885012206071
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 100  nF 3.5 25 0603 X7R0603104K025DFCT10000
885012206095
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 100  nF 3 50 0603 X7R0603104K050DFCT10000
885012206072
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 150  nF 3.5 25 0603 X7R0603154K025DFCT10000
885012206073
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 220  nF 3.5 25 0603 X7R0603224K025DFCT10000
885012106019
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 220  nF 3.5 25 0603 X5R0603224M025DFCT10000
885012206074
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 330  nF 7 25 0603 X7R0603334K025DFCT10000
885012106007
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 330  nF 10 10 0603 X5R0603334M010DFCT10000
885012206075
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 470  nF 10 25 0603 X7R0603474K025DFCT10000
885012106020
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 470  nF 10 25 0603 X5R0603474M025DFCT10000
885012106021
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 680  nF 10 25 0603 X5R0603684M025DFCT10000
885012206076
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 1  µF 10 25 0603 X7R0603105K025DFCT10000
885012106022
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 1  µF 10 25 0603 X5R0603105M025DFCT10000
885012206027
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 2.2  µF 10 10 0603 X7R0603225K010DFCT10000
885012106018
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 2.2  µF 10 16 0603 X5R0603225M016DFCT10000
885012106012
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 4.7  µF 10 10 0603 X5R0603475M010DFCT10000
885012106006
ALT EAG CAD LTS PSP CAD WCAP-CSGP MLCCs 0603 10  µF 15 6.3 0603 X5R0603106M6R3DFCT10000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Size Technical Reference Samples