
Products
Order Code | SPEC | Simulation | Downloads | Product series | C | DF
(%) |
VR
(V (DC)) |
Size | Technical Reference | Samples |
---|---|---|---|---|---|---|---|---|---|---|
885012005034 |
|
ALT EAG CAD CAD | WCAP-CSGP MLCCs 0402 | 1 pF | – | 25 | 0402 | NP004021R0D025DFCT10000 | ||
885012005049 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 1 pF | – | 50 | 0402 | NP004021R0D050DFCT10000 | ||
885012005035 |
|
ALT EAG CAD CAD | WCAP-CSGP MLCCs 0402 | 1.5 pF | – | 25 | 0402 | NP004021R5D025DFCT10000 | ||
885012005036 |
|
ALT EAG CAD CAD | WCAP-CSGP MLCCs 0402 | 2.2 pF | – | 25 | 0402 | NP004022R2D025DFCT10000 | ||
885012005050 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 1.5 pF | – | 50 | 0402 | NP004021R5D050DFCT10000 | ||
885012005051 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 2.2 pF | – | 50 | 0402 | NP004022R2D050DFCT10000 | ||
885012005037 |
|
ALT EAG CAD CAD | WCAP-CSGP MLCCs 0402 | 3.3 pF | – | 25 | 0402 | NP004023R3D025DFCT10000 | ||
885012005052 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 3.3 pF | – | 50 | 0402 | NP004023R3D050DFCT10000 | ||
885012005038 |
|
ALT EAG CAD CAD | WCAP-CSGP MLCCs 0402 | 4.7 pF | – | 25 | 0402 | NP004024R7D025DFCT10000 | ||
885012005053 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 4.7 pF | – | 50 | 0402 | NP004024R7D050DFCT10000 | ||
885012005039 |
|
ALT EAG CAD CAD | WCAP-CSGP MLCCs 0402 | 6.8 pF | – | 25 | 0402 | NP004026R8D025DFCT10000 | ||
885012005054 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 6.8 pF | – | 50 | 0402 | NP004026R8D050DFCT10000 | ||
885012005040 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 10 pF | – | 25 | 0402 | NP00402100J025DFCT10000 | ||
885012005055 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 10 pF | – | 50 | 0402 | NP00402100J050DFCT10000 | ||
885012005041 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 15 pF | – | 25 | 0402 | NP00402150J025DFCT10000 | ||
885012005056 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 15 pF | – | 50 | 0402 | NP00402150J050DFCT10000 | ||
885012005042 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 22 pF | – | 25 | 0402 | NP00402220J025DFCT10000 | ||
885012005057 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 22 pF | – | 50 | 0402 | NP00402220J050DFCT10000 | ||
885012005043 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 33 pF | – | 25 | 0402 | NP00402330J025DFCT10000 | ||
885012005058 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 33 pF | – | 50 | 0402 | NP00402330J050DFCT10000 | ||
885012005044 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 47 pF | – | 25 | 0402 | NP00402470J025DFCT10000 | ||
885012005059 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 47 pF | – | 50 | 0402 | NP00402470J050DFCT10000 | ||
885012005045 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 68 pF | – | 25 | 0402 | NP00402680J025DFCT10000 | ||
885012005060 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 68 pF | – | 50 | 0402 | NP00402680J050DFCT10000 | ||
885012005046 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 100 pF | – | 25 | 0402 | NP00402101J025DFCT10000 | ||
885012005061 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 100 pF | – | 50 | 0402 | NP00402101J050DFCT10000 | ||
885012205038 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 100 pF | 3.5 | 25 | 0402 | X7R0402101K025DFCT10000 | ||
885012205055 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 100 pF | 2.5 | 50 | 0402 | X7R0402101K050DFCT10000 | ||
885012005047 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 150 pF | – | 25 | 0402 | NP00402151J025DFCT10000 | ||
885012005062 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 150 pF | – | 50 | 0402 | NP00402151J050DFCT10000 | ||
885012205039 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 150 pF | 3.5 | 25 | 0402 | X7R0402151K025DFCT10000 | ||
885012205056 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 150 pF | 2.5 | 50 | 0402 | X7R0402151K050DFCT10000 | ||
885012005048 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 220 pF | – | 25 | 0402 | NP00402221J025DFCT10000 | ||
885012005063 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 220 pF | – | 50 | 0402 | NP00402221J050DFCT10000 | ||
885012205040 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 220 pF | 3.5 | 25 | 0402 | X7R0402221K025DFCT10000 | ||
885012205057 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 220 pF | 2.5 | 50 | 0402 | X7R0402221K050DFCT10000 | ||
885012205041 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 330 pF | 3.5 | 25 | 0402 | X7R0402331K025DFCT10000 | ||
885012205058 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 330 pF | 2.5 | 50 | 0402 | X7R0402331K050DFCT10000 | ||
885012005017 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 470 pF | – | 10 | 0402 | NP00402471J010DFCT10000 | ||
885012205042 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 470 pF | 3.5 | 25 | 0402 | X7R0402471K025DFCT10000 | ||
885012205059 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 470 pF | 2.5 | 50 | 0402 | X7R0402471K050DFCT10000 | ||
885012205043 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 680 pF | 3.5 | 25 | 0402 | X7R0402681K025DFCT10000 | ||
885012205060 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 680 pF | 2.5 | 50 | 0402 | X7R0402681K050DFCT10000 | ||
885012005018 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 1 nF | – | 10 | 0402 | NP00402102J010DFCT10000 | ||
885012205044 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 1 nF | 3.5 | 25 | 0402 | X7R0402102K025DFCT10000 | ||
885012205061 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 1 nF | 2.5 | 50 | 0402 | X7R0402102K050DFCT10000 | ||
885012205045 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 1.5 nF | 3.5 | 25 | 0402 | X7R0402152K025DFCT10000 | ||
885012205062 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 1.5 nF | 2.5 | 50 | 0402 | X7R0402152K050DFCT10000 | ||
885012205046 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 2.2 nF | 3.5 | 25 | 0402 | X7R0402222K025DFCT10000 | ||
885012205063 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 2.2 nF | 2.5 | 50 | 0402 | X7R0402222K050DFCT10000 | ||
885012205047 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 3.3 nF | 3.5 | 25 | 0402 | X7R0402332K025DFCT10000 | ||
885012205064 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 3.3 nF | 2.5 | 50 | 0402 | X7R0402332K050DFCT10000 | ||
885012205048 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 4.7 nF | 3.5 | 25 | 0402 | X7R0402472K025DFCT10000 | ||
885012205065 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 4.7 nF | 2.5 | 50 | 0402 | X7R0402472K050DFCT10000 | ||
885012205049 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 6.8 nF | 3.5 | 25 | 0402 | X7R0402682K025DFCT10000 | ||
885012205066 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 6.8 nF | 2.5 | 50 | 0402 | X7R0402682K050DFCT10000 | ||
885012205050 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 10 nF | 3.5 | 25 | 0402 | X7R0402103K025DFCT10000 | ||
885012205067 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 10 nF | 2.5 | 50 | 0402 | X7R0402103K050DFCT10000 | ||
885012205051 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 15 nF | 3.5 | 25 | 0402 | X7R0402153K025DFCT10000 | ||
885012205052 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 22 nF | 3.5 | 25 | 0402 | X7R0402223K025DFCT10000 | ||
885012205053 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 33 nF | 3.5 | 25 | 0402 | X7R0402333K025DFCT10000 | ||
885012105014 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 33 nF | 15 | 16 | 0402 | X5R0402333M016DFCT10000 | ||
885012205054 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 47 nF | 3.5 | 25 | 0402 | X7R0402473K025DFCT10000 | ||
885012105015 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 47 nF | 15 | 16 | 0402 | X5R0402473M016DFCT10000 | ||
885012205036 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 68 nF | 5 | 16 | 0402 | X7R0402683K016DFCT10000 | ||
885012205037 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 100 nF | 5 | 16 | 0402 | X7R0402104K016DFCT10000 | ||
885012105016 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 100 nF | 15 | 16 | 0402 | X5R0402104M016DFCT10000 | ||
885012105018 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 100 nF | 10 | 25 | 0402 | X5R0402104M025DFCT10000 | ||
885012105017 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 220 nF | 15 | 16 | 0402 | X5R0402224M016DFCT10000 | ||
885012105012 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 1 µF | 15 | 10 | 0402 | X5R0402105M010DFCT10000 | ||
885012105013 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 2.2 µF | 15 | 10 | 0402 | X5R0402225M010DFCT10000 | ||
885012105008 |
|
ALT EAG CAD LTS PSP CAD | WCAP-CSGP MLCCs 0402 | 4.7 µF | 20 | 6.3 | 0402 | X5R0402475M6R3DFCT10000 |
Samples |
---|
Order Code | SPEC | Simulation | Downloads | Product series | C | DF
(%) |
VR
(V (DC)) |
Size | Technical Reference | Samples |
---|