en

Cart

Your cart is empty.

Design Kit WCAP-PT5H - Polymer THT Capacitors

Order Code 870235

Products

Order Code SPEC Simu­lation Downloads Product series C DF
(%)
RESR
(mΩ)
VR
(V (DC))
Size Technical Reference Samples
870235373001
ALT EAG CAD LTS PSP CAD WCAP-PT5H Aluminum Polymer Capacitors 100  µF 8 12 16 PTED110101M016DSPA4E000
870235373002
ALT EAG CAD LTS PSP CAD WCAP-PT5H Aluminum Polymer Capacitors 180  µF 8 9 16 PTED110181M016DSPA4E000
870235374003
ALT EAG CAD LTS PSP CAD WCAP-PT5H Aluminum Polymer Capacitors 180  µF 8 10 16 PTEE080181M016DSPA7E000
870235374004
ALT EAG CAD LTS PSP CAD WCAP-PT5H Aluminum Polymer Capacitors 220  µF 8 10 16 PTEE080221M016DSPA7E000
870235374005
ALT EAG CAD LTS PSP CAD WCAP-PT5H Aluminum Polymer Capacitors 270  µF 8 10 16 PTEE080271M016DSPA7E000
870235374006
ALT EAG CAD LTS PSP CAD WCAP-PT5H Aluminum Polymer Capacitors 330  µF 8 9 16 PTEE115331M016DSPA7E000
870235375007
ALT EAG CAD LTS PSP CAD WCAP-PT5H Aluminum Polymer Capacitors 390  µF 8 9 16 PTEF125391M016DSPA9E000
870235375008
ALT EAG CAD LTS PSP CAD WCAP-PT5H Aluminum Polymer Capacitors 470  µF 10 9 16 PTEF125471M016DSPA9E000
870235375009
ALT EAG CAD LTS PSP CAD WCAP-PT5H Aluminum Polymer Capacitors 560  µF 10 9 16 10.0 x 12.5 PTEF125561M016DSPA9E000
870235174004
ALT EAG CAD LTS PSP CAD WCAP-PT5H Aluminum Polymer Capacitors 680  µF 8 7 6.3 PTEE115681M6R3DSPA7E000
870235174005
ALT EAG CAD LTS PSP CAD WCAP-PT5H Aluminum Polymer Capacitors 820  µF 10 7 6.3 PTEE115821M6R3DSPA7E000
870235175006
ALT EAG CAD LTS PSP CAD WCAP-PT5H Aluminum Polymer Capacitors 1000  µF 10 7 6.3 PTEF125102M6R3DSPA9E000
870235175007
ALT EAG CAD LTS PSP CAD WCAP-PT5H Aluminum Polymer Capacitors 1200  µF 10 7 6.3 PTEF125122M6R3DSPA9E000
870235175008
ALT EAG CAD LTS PSP CAD WCAP-PT5H Aluminum Polymer Capacitors 1500  µF 10 7 6.3 PTEF125152M6R3DSPA9E000
870235175009
ALT EAG CAD LTS PSP CAD WCAP-PT5H Aluminum Polymer Capacitors 2000  µF 10 7 6.3 PTEF125202M6R3DSPA9E000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF
(%)
RESR
(mΩ)
VR
(V (DC))
Size Technical Reference Samples