OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyDesign Kits for CapacitorsProduct familyAluminum Polymer CapacitorsProduct familyRadial THTDesign kitDesign Kit WCAP-PT5H Aluminum Polymer Capacitors

Design Kit WCAP-PT5H Aluminum Polymer Capacitors

Long Life +105 °C Order Code 870235

Design Kit WCAP-PT5H Aluminum Polymer Capacitors

Applications

  • High operating temperature applications
  • Low ripple voltage at the switching converter
  • Filtering
  • Smoothing
  • Coupling
  • e.g. High-end power supply, industrial computer, VGA card, charger, digital set-top box

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Samples
870235373001SPEC
7 files WCAP-PT5H Aluminum Polymer Capacitors100 µF 16 4800 6.3 11 2.5
870235373002SPEC
7 files WCAP-PT5H Aluminum Polymer Capacitors180 µF 16 5600 6.3 11 2.5
870235374003SPEC
7 files WCAP-PT5H Aluminum Polymer Capacitors180 µF 16 5100 8 8 3.5
870235374004SPEC
7 files WCAP-PT5H Aluminum Polymer Capacitors220 µF 16 5100 8 8 3.5
870235374005SPEC
7 files WCAP-PT5H Aluminum Polymer Capacitors270 µF 16 5100 8 8 3.5
870235374006SPEC
7 files WCAP-PT5H Aluminum Polymer Capacitors330 µF 16 5600 8 11.5 3.5
870235375007SPEC
7 files WCAP-PT5H Aluminum Polymer Capacitors390 µF 16 6100 10 12.5 5
870235375008SPEC
7 files WCAP-PT5H Aluminum Polymer Capacitors470 µF 16 6100 10 12.5 5
870235375009SPEC
7 files WCAP-PT5H Aluminum Polymer Capacitors560 µF 16 6100 10 12.5 5
870235174004SPEC
7 files WCAP-PT5H Aluminum Polymer Capacitors680 µF 6.3 6100 8 11.5 3.5
870235174005SPEC
7 files WCAP-PT5H Aluminum Polymer Capacitors820 µF 6.3 6100 8 11.5 3.5
870235175006SPEC
7 files WCAP-PT5H Aluminum Polymer Capacitors1000 µF 6.3 6640 10 12.5 5
870235175007SPEC
7 files WCAP-PT5H Aluminum Polymer Capacitors1200 µF 6.3 6640 10 12.5 5
870235175008SPEC
7 files WCAP-PT5H Aluminum Polymer Capacitors1500 µF 6.3 6640 10 12.5 5
870235175009SPEC
7 files WCAP-PT5H Aluminum Polymer Capacitors2000 µF 6.3 6640 10 12.5 5
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Samples