en

Cart

Your cart is empty.

Design Kit WCAP-PTG5 - Polymer THT Capacitors

Order Code 870025

Products

Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Technical Reference Samples
870025574001
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 39  µF 8 25 PTEE080390M025DSPA7B000
870025574002
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 47  µF 8 25 PTEE080470M025DSPA7B000
870025574003
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 68  µF 8 25 PTEE080680M025DSPA7B000
870025574004
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 82  µF 8 25 PTEE080820M025DSPA7B000
870025574005
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 100  µF 8 25 PTEE080101M025DSPA7B000
870025374001
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 100  µF 8 16 PTEE115101M016DSPA7B000
870025174001
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 180  µF 7 6.3 PTEE080181M6R3DSPA7B000
870025374002
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 180  µF 8 16 PTEE080181M016DSPA7B000
870025575006
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 180  µF 8 25 PTEF125181M025DSPA9B000
870025174002
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 220  µF 7 6.3 PTEE080221M6R3DSPA7B000
870025374003
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 220  µF 8 16 PTEE080221M016DSPA7B000
870025575007
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 220  µF 8 25 PTEF125221M025DSPA9B000
870025174003
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 270  µF 7 6.3 PTEE080271M6R3DSPA7B000
870025374004
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 270  µF 8 16 PTEE080271M016DSPA7B000
870025575008
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 270  µF 8 25 PTEF125271M025DSPA9B000
870025174004
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 330  µF 7 6.3 PTEE080331M6R3DSPA7B000
870025374005
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 330  µF 8 16 PTEE080331M016DSPA7B000
870025575009
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 330  µF 8 25 PTEF125331M025DSPA9B000
870025174005
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 390  µF 8 6.3 PTEE080391M6R3DSPA7B000
870025374006
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 390  µF 8 16 PTEE115391M016DSPA7B000
870025174006
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 470  µF 8 6.3 PTEE080471M6R3DSPA7B000
870025374007
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 470  µF 10 16 PTEE115471M016DSPA7B000
870025174007
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 560  µF 8 6.3 PTEE080561M6R3DSPA7B000
870025375008
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 560  µF 10 16 PTEF125561M016DSPA9B000
870025174008
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 680  µF 8 6.3 PTEE080681M6R3DSPA7B000
870025375009
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 680  µF 10 16 PTEF125681M016DSPA9B000
870025174009
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 820  µF 10 6.3 PTEE080821M6R3DSPA7B000
870025375010
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 820  µF 10 16 PTEF125821M016DSPA9B000
870025175010
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 1000  µF 10 6.3 PTEF125102M6R3DSPA9B000
870025174011
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 1200  µF 10 6.3 PTEE115122M6R3DSPA7B000
870025175012
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 1500  µF 10 6.3 PTEF125152M6R3DSPA9B000
870025175013
ALT EAG CAD LTS PSP CAD WCAP-PTG5 Aluminium Polymer Capacitors 2000  µF 10 6.3 PTEF125202M6R3DSPA9B000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF
(%)
VR
(V (DC))
Technical Reference Samples