OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyDesign Kits for CapacitorsProduct familyAluminum Electrolytic CapacitorsProduct familyV-Chip SMTDesign kitDesign Kit WCAP-ASNP Aluminium Electrolytic Capacitors

Design Kit WCAP-ASNP Aluminium Electrolytic Capacitors

Non-Polar 85 °C Order Code 865250

Applications

  • Reverse polarity protected
  • Filtering
  • Coupling
  • e.g. TV, audio, digital camera

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Samples
865250640001SPEC
6 files 0.1 µF 50 1 4 5.5
865250640002SPEC
6 files 0.22 µF 50 2 4 5.5
865250640003SPEC
6 files 0.33 µF 50 2.8 4 5.5
865250640004SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors0.47 µF 50 4 4 5.5
865250640005SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors1 µF 50 8.4 4 5.5
865250640006SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors2.2 µF 50 13 4 5.5
865250440001SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors3.3 µF 25 12 4 5.5
865250640007SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors3.3 µF 50 17 4 5.5
865250540003SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors4.7 µF 35 18 4 5.5
865250642008SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors4.7 µF 50 20 5 5.5
865250340003SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors10 µF 16 23 4 5.5
865250442003SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors10 µF 25 27 5 5.5
865250643009SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors10 µF 50 32 6.3 5.5
865250140002SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors22 µF 6.3 28 4 5.5
865250342004SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors22 µF 16 37 5 5.5
865250543005SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors22 µF 35 45 6.3 5.5
865250653010SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors22 µF 50 60 8 10.5
865250142003SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors33 µF 6.3 37 5 5.5
865250445005SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors33 µF 25 51 6.3 7.7
865250553006SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors33 µF 35 58 8 10.5
865250657011SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors33 µF 50 75 10 10.5
865250345006SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors47 µF 16 51 6.3 7.7
865250445007SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors47 µF 25 56 6.3 7.7
865250449008SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors47 µF 25 60 8 6.5
865250553007SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors47 µF 35 64 8 10.5
865250657012SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors47 µF 50 100 10 10.5
865250245005SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors100 µF 10 75 6.3 7.7
865250149006SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors100 µF 6.3 70 8 6.5
865250453009SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors100 µF 25 130 8 10.5
865250253007SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors220 µF 10 150 8 10.5
865250357009SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors220 µF 16 170 10 10.5
865250153008SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors330 µF 6.3 160 8 10.5
865250257008SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors330 µF 10 180 10 10.5
865250157009SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors470 µF 6.3 190 10 10.5
865250157010SPEC
7 files WCAP-ASNP Aluminum Electrolytic Capacitors560 µF 6.3 220 10 10.5
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Samples