OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyDesign Kits for CapacitorsProduct familyAluminum Electrolytic CapacitorsProduct familyV-Chip SMTDesign kitDesign Kit WCAP-ASLU Aluminium Electrolytic Capacitors

Design Kit WCAP-ASLU Aluminium Electrolytic Capacitors

Low Leakage Current 85 °C Order Code 865090

Applications

  • Durable battery applications and small handheld devices
  • Input and output capacitor for switched-mode power supply
  • Filtering
  • Smoothing
  • e.g. DC/DC converter, AC/DC converter, satellite receiver, control panel

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Samples
865090640004SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors0.47 µF 50 4 4 5.5
865090640005SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors1 µF 50 8.4 4 5.5
865090640006SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors2.2 µF 50 13 4 5.5
865090640007SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors3.3 µF 50 17 4 5.5
865090540003SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors4.7 µF 35 18 4 5.5
865090643008SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors4.7 µF 50 20 6.3 5.5
865090440003SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors10 µF 25 27 4 5.5
865090240001SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors10 µF 10 23 4 5.5
865090643009SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors10 µF 50 33 6.3 5.5
865090240002SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors22 µF 10 33 4 5.5
865090442004SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors22 µF 25 42 5 5.5
865090543005SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors22 µF 35 46 6.3 5.5
865090645010SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors22 µF 50 48 6.3 7.7
865090140003SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors33 µF 6.3 37 4 5.5
865090242003SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors33 µF 10 41 5 5.5
865090443005SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors33 µF 25 52 6.3 5.5
865090645012SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors33 µF 50 66 6.3 7.7
865090545006SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors33 µF 35 58 6.3 7.7
865090649013SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors33 µF 50 71 8 6.5
865090549007SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors33 µF 35 62 8 6.5
865090140004SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors47 µF 6.3 45 4 5.5
865090545008SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors47 µF 35 75 6.3 7.7
865090449007SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors47 µF 25 70 8 6.5
865090549009SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors47 µF 35 80 8 6.5
865090142005SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors100 µF 6.3 70 5 5.5
865090445008SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors100 µF 25 102 6.3 7.7
865090245005SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors100 µF 10 75 6.3 7.7
865090349007SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors100 µF 16 92 8 6.5
865090449009SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors100 µF 25 110 8 6.5
865090245007SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors220 µF 10 125 6.3 7.7
865090249008SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors220 µF 10 135 8 6.5
865090145008SPEC
7 files WCAP-ASLU Aluminum Electrolytic Capacitors330 µF 6.3 155 6.3 7.7
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Samples