en

Cart

Your cart is empty.

Design Kit WCAP-AIE8 - Snap-In Capacitors Slim Line

Order Code 861221

Products

Order Code Data­sheet Simu­lation Downloads Product series C DF
(%)
RESR
(mΩ)
VR
(V (DC))
Size Technical Reference Samples
861221483001
ALT EAG CAD LTS PSP CAD WCAP-AIE8 Aluminum Electrolytic Capacitors 68  µF 20 2230 450 22.0 x 25.0 ANAN250680M450DSIC3C000
861221483002
ALT EAG CAD LTS PSP CAD WCAP-AIE8 Aluminum Electrolytic Capacitors 82  µF 20 1850 450 22.0 x 25.0 ANAN250820M450DSIC3C000
861221483003
ALT EAG CAD LTS PSP CAD WCAP-AIE8 Aluminum Electrolytic Capacitors 100  µF 20 1510 450 22.0 x 30.0 ANAN300101M450DSIC3C000
861221483004
ALT EAG CAD LTS PSP CAD WCAP-AIE8 Aluminum Electrolytic Capacitors 120  µF 20 782.16 450 22.0 x 35.0 ANAN350121M450DSIC3C000
861221483005
ALT EAG CAD LTS PSP CAD WCAP-AIE8 Aluminum Electrolytic Capacitors 150  µF 20 680.76 450 22.0 x 40.0 ANAN400151M450DSIC3C000
861221483006
ALT EAG CAD LTS PSP CAD WCAP-AIE8 Aluminum Electrolytic Capacitors 180  µF 20 664.08 450 22.0 x 45.0 ANAN450181M450DSIC3C000
861221484011
ALT EAG CAD LTS PSP CAD WCAP-AIE8 Aluminum Electrolytic Capacitors 220  µF 20 574.68 450 25.0 x 40.0 ANAO400221M450DSIC3C000
861221485016
ALT EAG CAD LTS PSP CAD WCAP-AIE8 Aluminum Electrolytic Capacitors 270  µF 20 466.2 450 30.0 x 35.0 ANAP350271M450DSIC2C000
861221485017
ALT EAG CAD LTS PSP CAD WCAP-AIE8 Aluminum Electrolytic Capacitors 330  µF 20 382.8 450 30.0 x 40.0 ANAP400331M450DSIC2C000
861221485018
ALT EAG CAD LTS PSP CAD WCAP-AIE8 Aluminum Electrolytic Capacitors 390  µF 20 249.36 450 30.0 x 45.0 ANAP450391M450DSIC2C000
861221486023
ALT EAG CAD LTS PSP CAD WCAP-AIE8 Aluminum Electrolytic Capacitors 470  µF 20 181.8 450 35.0 x 45.0 ANAQ450471M450DSIC2C000
861221486024
ALT EAG CAD LTS PSP CAD WCAP-AIE8 Aluminum Electrolytic Capacitors 560  µF 20 150.6 450 35.0 x 50.0 ANAQ500561M450DSIC2C000
Samples
Order Code Data­sheet Simu­lation Downloads Product series C DF
(%)
RESR
(mΩ)
VR
(V (DC))
Size Technical Reference Samples