en

Cart

Your cart is empty.

Design Kit WCAP-AIE8 Aluminium Electrolytic Capacitors

Long Life (Slim Line) 85 °C Order Code 861221

Applications

  • Long life applications (industry, medical)
  • Filtering
  • Smoothing
  • Energy storage
  • e.g. Personal and industrial computer power supply, server power supply, drive circuit, DC/AC inverter

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCDF
(%)
VR
(V (DC))
SizeTechnical Reference Samples
861221483001SPEC
7 files WCAP-AIE8 Aluminum Electrolytic Capacitors68 µF 20 450 22.0 x 25.0 ANAN250680M450DSIC3C000
861221483002SPEC
7 files WCAP-AIE8 Aluminum Electrolytic Capacitors82 µF 20 450 22.0 x 25.0 ANAN250820M450DSIC3C000
861221483003SPEC
7 files WCAP-AIE8 Aluminum Electrolytic Capacitors100 µF 20 450 22.0 x 30.0 ANAN300101M450DSIC3C000
861221483004SPEC
7 files WCAP-AIE8 Aluminum Electrolytic Capacitors120 µF 20 450 22.0 x 35.0 ANAN350121M450DSIC3C000
861221483005SPEC
7 files WCAP-AIE8 Aluminum Electrolytic Capacitors150 µF 20 450 22.0 x 40.0 ANAN400151M450DSIC3C000
861221483006SPEC
7 files WCAP-AIE8 Aluminum Electrolytic Capacitors180 µF 20 450 22.0 x 45.0 ANAN450181M450DSIC3C000
861221484011SPEC
7 files WCAP-AIE8 Aluminum Electrolytic Capacitors220 µF 20 450 25.0 x 40.0 ANAO400221M450DSIC3C000
861221485016SPEC
7 files WCAP-AIE8 Aluminum Electrolytic Capacitors270 µF 20 450 30.0 x 35.0 ANAP350271M450DSIC2C000
861221485017SPEC
7 files WCAP-AIE8 Aluminum Electrolytic Capacitors330 µF 20 450 30.0 x 40.0 ANAP400331M450DSIC2C000
861221485018SPEC
7 files WCAP-AIE8 Aluminum Electrolytic Capacitors390 µF 20 450 30.0 x 45.0 ANAP450391M450DSIC2C000
861221486023SPEC
7 files WCAP-AIE8 Aluminum Electrolytic Capacitors470 µF 20 450 35.0 x 45.0 ANAQ450471M450DSIC2C000
861221486024SPEC
7 files WCAP-AIE8 Aluminum Electrolytic Capacitors560 µF 20 450 35.0 x 50.0 ANAQ500561M450DSIC2C000
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCDF
(%)
VR
(V (DC))
SizeTechnical Reference Samples