OverviewAll product unitsProduct unitPassive ComponentsProduct groupCapacitorsProduct familyDesign Kits for CapacitorsProduct familyAluminum Electrolytic CapacitorsProduct familySnap- InDesign kitDesign Kit WCAP-AI3H Aluminium Electrolytic Capacitors

Design Kit WCAP-AI3H Aluminium Electrolytic Capacitors

Long Life (Slim Line) 105 °C Order Code 861141

Design Kit WCAP-AI3H Aluminium Electrolytic Capacitors

Applications

  • Long life & high operating temperature applications
  • Filtering
  • Smoothing
  • Energy storage
  • e.g. Personal and industrial computer power supply, server power supply, drive circuit, DC/AC inverter

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Samples
861141483001SPEC
7 files WCAP-AI3H Aluminum Electrolytic Capacitors68 µF 450 520 22 26 10
861141483002SPEC
7 files WCAP-AI3H Aluminum Electrolytic Capacitors82 µF 450 640 22 31 10
861141483003SPEC
7 files WCAP-AI3H Aluminum Electrolytic Capacitors100 µF 450 690 22 36 10
861141483004SPEC
7 files WCAP-AI3H Aluminum Electrolytic Capacitors120 µF 450 800 22 41 10
861141484010SPEC
7 files WCAP-AI3H Aluminum Electrolytic Capacitors120 µF 450 800 25 31 10
861141483005SPEC
7 files WCAP-AI3H Aluminum Electrolytic Capacitors150 µF 450 880 22 46 10
861141484011SPEC
7 files WCAP-AI3H Aluminum Electrolytic Capacitors150 µF 450 880 25 36 10
861141483006SPEC
7 files WCAP-AI3H Aluminum Electrolytic Capacitors180 µF 450 1000 22 51 10
861141484012SPEC
7 files WCAP-AI3H Aluminum Electrolytic Capacitors180 µF 450 1000 25 41 10
861141483007SPEC
7 files WCAP-AI3H Aluminum Electrolytic Capacitors220 µF 450 1000 22 51 10
861141484013SPEC
7 files WCAP-AI3H Aluminum Electrolytic Capacitors220 µF 450 1120 25 46 10
861141485018SPEC
7 files WCAP-AI3H Aluminum Electrolytic Capacitors270 µF 450 1280 30 41 10
861141485019SPEC
7 files WCAP-AI3H Aluminum Electrolytic Capacitors330 µF 450 1450 30 51 10
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCVR
(V (DC))
IRIPPLE
(mA)
Ø D
(mm)
L
(mm)
Pitch
(mm)
Samples