en

Cart

Your cart is empty.

Design Kit WCAP-AIG5 - Snap-In Capacitors Slim Line

Order Code 861021

Products

Order Code SPEC Downloads Product series C DF
(%)
RESR
(mΩ)
VR
(V (DC))
Size Technical Reference Samples
861021483001
ALT EAG CAD LTS PSP CAD WCAP-AIG5 Aluminum Electrolytic Capacitors 33  µF 20 1490.88 450 22.0 x 26.0 ANJN260330M450DSIC3B000
861021483002
ALT EAG CAD LTS PSP CAD WCAP-AIG5 Aluminum Electrolytic Capacitors 47  µF 20 2439.72 450 22.0 x 31.0 ANJN310470M450DSIC3B000
861021483003
ALT EAG CAD LTS PSP CAD WCAP-AIG5 Aluminum Electrolytic Capacitors 56  µF 20 2208.36 450 22.0 x 31.0 ANJN310560M450DSIC3B000
861021483004
ALT EAG CAD LTS PSP CAD WCAP-AIG5 Aluminum Electrolytic Capacitors 68  µF 20 1369.8 450 22.0 x 36.0 ANJN360680M450DSIC3B000
861021483005
ALT EAG CAD LTS PSP CAD WCAP-AIG5 Aluminum Electrolytic Capacitors 82  µF 20 1181.52 450 22.0 x 36.0 ANJN360820M450DSIC3B000
861021483006
ALT EAG CAD LTS PSP CAD WCAP-AIG5 Aluminum Electrolytic Capacitors 100  µF 20 992.04 450 22.0 x 41.0 ANJN410101M450DSIC3B000
861021483007
ALT EAG CAD LTS PSP CAD WCAP-AIG5 Aluminum Electrolytic Capacitors 120  µF 20 754.68 450 22.0 x 46.0 ANJN460121M450DSIC3B000
861021483008
ALT EAG CAD LTS PSP CAD WCAP-AIG5 Aluminum Electrolytic Capacitors 150  µF 20 651.6 450 22.0 x 51.0 ANJN510151M450DSIC3B000
861021484016
ALT EAG CAD LTS PSP CAD WCAP-AIG5 Aluminum Electrolytic Capacitors 180  µF 20 452.64 450 25.0 x 46.0 ANJO460181M450DSIC3B000
861021484017
ALT EAG CAD LTS PSP CAD WCAP-AIG5 Aluminum Electrolytic Capacitors 220  µF 20 497.88 450 25.0 x 46.0 ANJO460221M450DSIC3B000
861021485025
ALT EAG CAD LTS PSP CAD WCAP-AIG5 Aluminum Electrolytic Capacitors 270  µF 20 321.84 450 30.0 x 51.0 ANJP510271M450DSIC2B000
861021485026
ALT EAG CAD LTS PSP CAD WCAP-AIG5 Aluminum Electrolytic Capacitors 330  µF 20 277.8 450 30.0 x 51.0 ANJP510331M450DSIC2B000
861021486032
ALT EAG CAD LTS PSP CAD WCAP-AIG5 Aluminum Electrolytic Capacitors 390  µF 20 232.56 450 35.0 x 52.0 ANJQ520391M450DSIC2B000
Samples
Order Code SPEC Downloads Product series C DF
(%)
RESR
(mΩ)
VR
(V (DC))
Size Technical Reference Samples