en

Cart

Your cart is empty.

Design Kit WCAP-AIG5 Aluminium Electrolytic Capacitors

General Purpose (Slim Line) 105 °C Order Code 861021

Applications

  • High operating temperature applications
  • Filtering
  • Smoothing
  • Energy storage
  • e.g. Personal and industrial computer power supply, server power supply, drive circuit, DC/AC inverter

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCDF
(%)
VR
(V (DC))
SizeTechnical Reference Samples
861021483001SPEC
7 files WCAP-AIG5 Aluminum Electrolytic Capacitors33 µF 20 450 22.0 x 26.0 ANJN260330M450DSIC3B000
861021483002SPEC
7 files WCAP-AIG5 Aluminum Electrolytic Capacitors47 µF 20 450 22.0 x 31.0 ANJN310470M450DSIC3B000
861021483003SPEC
7 files WCAP-AIG5 Aluminum Electrolytic Capacitors56 µF 20 450 22.0 x 31.0 ANJN310560M450DSIC3B000
861021483004SPEC
7 files WCAP-AIG5 Aluminum Electrolytic Capacitors68 µF 20 450 22.0 x 36.0 ANJN360680M450DSIC3B000
861021483005SPEC
7 files WCAP-AIG5 Aluminum Electrolytic Capacitors82 µF 20 450 22.0 x 36.0 ANJN360820M450DSIC3B000
861021483006SPEC
7 files WCAP-AIG5 Aluminum Electrolytic Capacitors100 µF 20 450 22.0 x 41.0 ANJN410101M450DSIC3B000
861021483007SPEC
7 files WCAP-AIG5 Aluminum Electrolytic Capacitors120 µF 20 450 22.0 x 46.0 ANJN460121M450DSIC3B000
861021483008SPEC
7 files WCAP-AIG5 Aluminum Electrolytic Capacitors150 µF 20 450 22.0 x 51.0 ANJN510151M450DSIC3B000
861021484016SPEC
7 files WCAP-AIG5 Aluminum Electrolytic Capacitors180 µF 20 450 25.0 x 46.0 ANJO460181M450DSIC3B000
861021484017SPEC
7 files WCAP-AIG5 Aluminum Electrolytic Capacitors220 µF 20 450 25.0 x 46.0 ANJO460221M450DSIC3B000
861021485025SPEC
7 files WCAP-AIG5 Aluminum Electrolytic Capacitors270 µF 20 450 30.0 x 51.0 ANJP510271M450DSIC2B000
861021485026SPEC
7 files WCAP-AIG5 Aluminum Electrolytic Capacitors330 µF 20 450 30.0 x 51.0 ANJP510331M450DSIC2B000
861021486032SPEC
7 files WCAP-AIG5 Aluminum Electrolytic Capacitors390 µF 20 450 35.0 x 52.0 ANJQ520391M450DSIC2B000
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCDF
(%)
VR
(V (DC))
SizeTechnical Reference Samples