en

Cart

Your cart is empty.

Design Kit WCAP-AIG8 - Snap-In Capacitors Low Profile

Order Code 861012

Products

Order Code SPEC Simu­lation Downloads Product series C DF
(%)
RESR
(mΩ)
VR
(V (DC))
Size Technical Reference Samples
861011484008
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 82  µF 20 1323.36 450 25.0 x 26.0 ANAO260820M450DSIC3B000
861011484009
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 100  µF 20 865.2 450 25.0 x 31.0 ANAO310101M450DSIC3B000
861011484010
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 120  µF 20 876.24 450 25.0 x 36.0 ANAO360121M450DSIC3B000
861011484011
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 150  µF 20 656.27 450 25.0 x 41.0 ANAO410151M450DSIC3B000
861011485014
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 150  µF 20 580.56 450 30.0 x 31.0 ANAP310151M450DSIC2B000
861011484012
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 180  µF 20 490.44 450 25.0 x 46.0 ANAO460181M450DSIC3B000
861011485015
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 180  µF 20 530.76 450 30.0 x 36.0 ANAP360181M450DSIC2B000
861011485016
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 220  µF 20 397.2 450 30.0 x 41.0 ANAP410221M450DSIC2B000
861011486020
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 220  µF 20 475.56 450 35.0 x 37.0 ANAQ370221M450DSIC2B000
861011486021
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 270  µF 20 374.52 450 35.0 x 37.0 ANAQ370271M450DSIC2B000
861011486022
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 330  µF 20 300.24 450 35.0 x 37.0 ANAQ370331M450DSIC2B000
861011486023
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 390  µF 20 249.24 450 35.0 x 42.0 ANAQ420391M450DSIC2B000
861011487025
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 390  µF 20 229.44 450 40.0 x 37.0 ANAR370391M450DSIC1B000
861011487026
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 470  µF 20 194.88 450 40.0 x 42.0 ANAR420471M450DSIC1B000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF
(%)
RESR
(mΩ)
VR
(V (DC))
Size Technical Reference Samples