en

Cart

Your cart is empty.

Design Kit WCAP-AIG8 Aluminium Electrolytic Capacitors

General Purpose (Low Profile) 85 °C Order Code 861012

Applications

  • Filtering
  • Smoothing
  • Energy storage
  • e.g. Personal and industrial computer power supply, server power supply, drive circuit, DC/AC inverter

Products

Order Code Data­sheet Simu­lation Downloads Product seriesCDF
(%)
VR
(V (DC))
SizeTechnical Reference Samples
861011484008SPEC
7 files WCAP-AIG8 Aluminum Electrolytic Capacitors82 µF 20 450 25.0 x 26.0 ANAO260820M450DSIC3B000
861011484009SPEC
7 files WCAP-AIG8 Aluminum Electrolytic Capacitors100 µF 20 450 25.0 x 31.0 ANAO310101M450DSIC3B000
861011484010SPEC
7 files WCAP-AIG8 Aluminum Electrolytic Capacitors120 µF 20 450 25.0 x 36.0 ANAO360121M450DSIC3B000
861011484011SPEC
7 files WCAP-AIG8 Aluminum Electrolytic Capacitors150 µF 20 450 25.0 x 41.0 ANAO410151M450DSIC3B000
861011485014SPEC
7 files WCAP-AIG8 Aluminum Electrolytic Capacitors150 µF 20 450 30.0 x 31.0 ANAP310151M450DSIC2B000
861011484012SPEC
7 files WCAP-AIG8 Aluminum Electrolytic Capacitors180 µF 20 450 25.0 x 46.0 ANAO460181M450DSIC3B000
861011485015SPEC
7 files WCAP-AIG8 Aluminum Electrolytic Capacitors180 µF 20 450 30.0 x 36.0 ANAP360181M450DSIC2B000
861011485016SPEC
7 files WCAP-AIG8 Aluminum Electrolytic Capacitors220 µF 20 450 30.0 x 41.0 ANAP410221M450DSIC2B000
861011486020SPEC
7 files WCAP-AIG8 Aluminum Electrolytic Capacitors220 µF 20 450 35.0 x 37.0 ANAQ370221M450DSIC2B000
861011486021SPEC
7 files WCAP-AIG8 Aluminum Electrolytic Capacitors270 µF 20 450 35.0 x 37.0 ANAQ370271M450DSIC2B000
861011486022SPEC
7 files WCAP-AIG8 Aluminum Electrolytic Capacitors330 µF 20 450 35.0 x 37.0 ANAQ370331M450DSIC2B000
861011486023SPEC
7 files WCAP-AIG8 Aluminum Electrolytic Capacitors390 µF 20 450 35.0 x 42.0 ANAQ420391M450DSIC2B000
861011487025SPEC
7 files WCAP-AIG8 Aluminum Electrolytic Capacitors390 µF 20 450 40.0 x 37.0 ANAR370391M450DSIC1B000
861011487026SPEC
7 files WCAP-AIG8 Aluminum Electrolytic Capacitors470 µF 20 450 40.0 x 42.0 ANAR420471M450DSIC1B000
Samples
Order Code Data­sheet Simu­lation Downloads Product seriesCDF
(%)
VR
(V (DC))
SizeTechnical Reference Samples