en

Cart

Your cart is empty.

Design Kit WCAP-AIG8 - Snap-In Capacitors Slim Line

Order Code 861011

Products

Order Code SPEC Simu­lation Downloads Product series C DF
(%)
RESR
(mΩ)
VR
(V (DC))
Size Technical Reference Samples
861011483001
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 47  µF 20 2334.36 450 22.0 x 26.0 ANAN260470M450DSIC3B000
861011483002
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 68  µF 20 1370.4 450 22.0 x 31.0 ANAN310680M450DSIC3B000
861011483003
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 82  µF 20 1106.4 450 22.0 x 31.0 ANAN310820M450DSIC3B000
861011483004
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 100  µF 20 950.52 450 22.0 x 36.0 ANAN360101M450DSIC3B000
861011483005
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 120  µF 20 1136.32 450 22.0 x 41.0 ANAN410121M450DSIC3B000
861011483006
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 150  µF 20 641.16 450 22.0 x 51.0 ANAN510151M450DSIC3B000
861011483007
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 180  µF 20 509.16 450 22.0 x 51.0 ANAN510181M450DSIC3B000
861011484013
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 220  µF 20 458.16 450 25.0 x 51.0 ANAO510221M450DSIC3B000
861011485017
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 270  µF 20 349.08 450 30.0 x 46.0 ANAP460271M450DSIC2B000
861011485018
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 330  µF 20 280.68 450 30.0 x 46.0 ANAP460331M450DSIC2B000
861011485019
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 390  µF 20 281.52 450 30.0 x 46.0 ANAP460391M450DSIC2B000
861011486024
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 470  µF 20 188.4 450 35.0 x 47.0 ANAQ470471M450DSIC2B000
861011487027
ALT EAG CAD LTS PSP CAD WCAP-AIG8 Aluminum Electrolytic Capacitors 560  µF 20 318.33 450 40.0 x 52.0 ANAR520561M450DSIC1B000
Samples
Order Code SPEC Simu­lation Downloads Product series C DF
(%)
RESR
(mΩ)
VR
(V (DC))
Size Technical Reference Samples